4-Port 145W USB-C GaN Charger for Laptops, Tablets and Smartphones - PD 3.1 Fast Charging, Dynamic Power Allocation, Black
Wall Charger Gets Your Mobile Device Ready in a Hurry, Wherever You Are
This 4-port charger lets you quickly and safely charge your mobile devices. Plug it into a compatible AC outlet to ensure your smartphone, tablet or other essential device charges at its fastest possible speed. The 145 W charger protects connected devices against overheating, overcurrent, overcharging and short circuits. It is compact and easy to carry in your purse, suitcase, backpack or laptop bag for charging on the go.
| Product Name |
Eaton Tripp Lite series wall charger
|
| Catalog Number |
U280-W04-145C4G
|
| UPC |
037332291233
|
| Product Length/Depth |
4.17 in
|
| Product Height |
0.984 in
|
| Product Width |
6.93 in
|
| Product Weight |
0.145 lb
|
| Warranty |
2 year limited
|
| Compliances |
FCC Class B
ICES-003 WEEE Directive CE Marked RoHS UKCA |
| Certifications |
CSA Std. C22.2
ICES UL 62368-1 |
| Global Catalog |
U280-W04-145C4G
|
| Product Type |
Wall charger
|
| Type |
Wall Charger
|
| Charging Ports Details |
Single Output (140W Max): C1/C2: 28V5A (140W Max), C3/C4: 20V2.25A (45W Max)
Dual Output (145W Max): C1/C2+C3/C4: C1/C2: 20V5A Max (100W) + C3/C4: 20V2.25A Max (45W); C1+C2: 20V3.25A each (65W+65W=130W Max), C3: 9V2.77A Max (25W)+C4: 9V 2.22A Max (20W)
Triple Output (145W Max): C1+C2+C3/C4: C1: 20V3.25A Max (65W)+C2: 20V1.5A Max (30W)+C3/C4: 20V2.25A Max (45W), C1/C2+C3+C4: C1/C2: 20V5A Max (100W)+ C3: 9V2.77A Max (25W)+C4: 9V2.22A Max (20W)
Quad Output (140W Max): C1: 20V3.25A Max (65W)+C2: 20V1.5A Max (30W) + C3: 9V2.77A Max (25W) + C4: 9V2.22A Max (20W)
|
| Number of Charging Ports |
4
|
| Total Charging Amps |
5A
|
| Total Charging Watts |
145
|
| Power Consumption |
145 W
|
| Total Number of Ports |
4
|
| Number of Ports |
4
|
| Overload Protection |
Yes
|
| Charging Method Detail |
|
| Input Connection Type |
NEMA 1-15P, CEE 7/7 SCHUKO, AS/NZS 3112 AND BS1363
|
| Input Current |
100-240V, 50/60HZ, 2.2A
|
| Input Frequency |
50/60 Hz
|
| Power Provided to Connected Device(s) |
145W Max
|
| Charging Station Form Factor |
Direct plug-in
|
| LED Indicators |
N/A
|
| Operating Temperature Range |
32° to 86°F (0° to 30°C)
|
| Storage Temperature Range |
-4° to 185°F (-20° to 85°C)
|
| AC Power Adapter Plug(s) |
AS/NZS 3112 Australia
BS 1363 UK CEE 7/16 Schuko NEMA 1-15P North America |
| Operating Humidity Range |
20 to 90 % RH, Non-Condensing
|
| Storage Humidity Range |
5 to 95 % RH, Non-Condensing
|
| Color |
Black
|
| Input Plug Type |
AS/NZS 3112
BS1363 CEE 7/7 Schuko NEMA 1-15P (NON-POLARIZED) |
| Material |
PC (Plastic)
|
| USB Power Delivery (PD) Charging Support |
Yes
|
| Charging Ports |
USB-C: 140W (28V 5A) Power Delivery (PD 3.1)
|
| Charging Ports / Amps |
1.5A
2.25A 3A 5A 2.22A 2.77A |
| Charging Method |
USB
|
| Input Nominal Voltage |
120 VAC
240 VAC |
| Product Features |
NEMA 1-15P, CEE 7/7 SCHUKO, AS/NZS 3112 AND BS1363
Overcurrent Protection Overvoltage Protection Overcharge Protection GaN Technology |
| Charging Form Factor |
Direct plug-in
|
| Charging Port Type |
USB C (FEMALE)
|
| Packaging Type |
Box
|
| External Power Supply Certifications |
DOE
FCC UL WEEE cUL |
| Power Source Type |
AC Adapter
|
| SideA Connector1 |
USB C (FEMALE)
|
| Compatible Devices |
Chromebook
Laptop Portable Speaker Smartphone Tablet Video Game Console |
| Voltage Compatibility (VAC) |
100 VAC
110 VAC 120 VAC 125 VAC 127 VAC 200 VAC 208 VAC 220 VAC 230 VAC 240 |
| Technology |
USB
|
| USB Power Delivery (PD) Charging Specification |
3.1
|