65W USB-C 2-Port GaN Wall Charger - Ultra Slim, PD 3.0 Fast Charging, White
Wall Charger Gets Your Mobile Device Ready in a Hurry, Wherever You Are
This 2-port charger lets you quickly and safely charge your mobile devices. Plug it into a compatible AC outlet to ensure your smartphone, tablet or other essential device charges at its fastest possible speed. The 65 W charger protects connected devices against overheating, overcurrent, overcharging and short circuits. It is compact and easy to carry in your purse, suitcase, backpack or laptop bag for charging on the go.
| Product Name |
Eaton Tripp Lite series wall charger
|
| Catalog Number |
U280-WF2-65C2-G
|
| UPC |
037332294630
|
| Product Length/Depth |
0.75 in
|
| Product Height |
3.33 in
|
| Product Width |
1.91 in
|
| Product Weight |
0.14 lb
|
| Warranty |
2 year limited
|
| Compliances |
FCC Compliant
FCC Class B |
| Certifications |
UL Listed
CSA Std. C22.2 UL 62368-1 |
| Global Catalog |
U280-WF2-65C2-G
|
| Product Type |
Wall charger
|
| Type |
Wall Charger
|
| Number of Charging Ports |
2
|
| Total Charging Amps |
USB-C1: 5V3A, 9V3A, 15V3A, 20V3.25A (65W MAX); USB-C2: 5V2A, 9V2.22A (20W MAX)
|
| Total Charging Watts |
65
|
| Power Consumption |
0.08 W
|
| Total Number of Ports |
2
|
| Number of Ports |
2
|
| Output Capacity |
65 W
|
| Over Current Protection |
Yes
|
| Overload Protection |
Yes
|
| Charging Method Detail |
|
| Continuous Output Capacity |
65 W
|
| Input Connection Type |
NEMA 1-15P
|
| Input Current |
100-240V, 2A (Max)
|
| Input Frequency |
50/60 Hz
|
| Power Provided to Connected Device(s) |
USB-C1: 65W MAX; USB-C2: 20W MAX; USB-C1+USB-C2: 45W MAX + 18W MAX
|
| LED Indicators |
Blue - Power
|
| Operating Temperature Range |
23° to 77°F (-5° to 25°C)
|
| Storage Temperature Range |
-22° to 158°F (-30° to 70°C)
|
| Operating Humidity Range |
10 to 90% RH, Non-Condensing
|
| Storage Humidity Range |
10 to 90% RH, Non-Condensing
|
| Color |
White
|
| Input Plug Type |
NEMA 1-15P (NON-POLARIZED)
|
| Material |
PC (Plastic)
|
| USB Power Delivery (PD) Charging Support |
Yes
|
| Charging Ports / Amps |
3.25A
2A 3A 2.22A |
| Charging Method |
USB
|
| Input Nominal Voltage |
120 VAC
240 VAC |
| Product Features |
NEMA 1-15P
Overcurrent Protection Overvoltage Protection GaN Technology |
| Charging Form Factor |
Direct plug-in
|
| Charging Port Type |
USB C (FEMALE)
|
| Packaging Type |
Box
|
| SideA Connector1 |
NEMA 1-15P (NON-POLARIZED)
|
| Compatible Devices |
Chromebook
Laptop Smartphone Tablet |
| SideB Connector1 |
USB C (FEMALE)
|
| SideB Connector3 |
USB C (FEMALE)
|
| Voltage Compatibility (VAC) |
100 VAC
110 VAC 120 VAC 125 VAC 127 VAC 200 VAC 208 VAC 220 VAC 230 VAC 240 |
| Technology |
USB
|