Download document () of 20
We make what matters work*

U2BLOCK-A-KEY

USB-A Port Blockers with Reusable Key, 4 Pack

General specifications

Product Name
Eaton Tripp Lite series USB-A port blocker
Catalog Number
U2BLOCK-A-KEY
UPC
037332253590
Product Length/Depth
3.976 in
Product Height
5 in
Product Width
0.11 in
Product Weight
0.001 lb
Warranty
Limited lifetime
Compliances
CE Marked
REACH
RoHS
EAC
ENERGY STAR certified
FCC Class A
Certifications
IEC/EN 62040-1
RETIE
CSA certified
NOM
UL 1778
Global Catalog
U2BLOCK-A-KEY
Product Type
Accessory

Product specifications

Application
Protect a USB device from damage or unauthorized access by blocking the port and preventing a peripheral from connecting
Accessory Class
USB accessories
Accessory Type
Port blocker
Operating Humidity Range
0 - 95 % RH, Non-Condensing
Storage Humidity Range
0 - 95 % RH, Non-Condensing
Color
Black
Connector type
USB/Thunderbolt/Lightning
Product Features
TAA Compliant
Package contents
Reusable key
Quick Start Guide
(4) Port blockers
Product Highlights
Blockers and key must be used together for security purposes
Port blockers help prevent unwanted thumb drives and other devices from connecting
Portable pocket-sized key and blockers are compatible with all USB-A ports
Can only be locked and unlocked with included security key to ensure protection
Includes 4 blockers—3 store conveniently inside the key for safekeeping
Lifetime limited warranty (Worldwide)
Contact Plating
Nickel
SideA Connector1
USB A (MALE)
SideB Connector1
USB A (MALE)
Operating Temperature
-40° to 185°F (-40° to 85°C)
Operating Temperature Range
-40° to 185°F (-40° to 85°C)
Storage Temperature Range
-58° to 221°F (-50° to 105°C)
SideB Connector3
USB A (MALE)
Connector group
USB-A
Material
Plastic
TAA Compliance
Yes
Connector
USB A (male)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.