Download document () of 20
We make what matters work*

U2BLOCK-A10-RD

USB-A Port Blockers, Red, 10 Pack

General specifications

Product Name
Eaton Tripp Lite series USB-A port blocker
Catalog Number
U2BLOCK-A10-RD
UPC
037332253606
Product Length/Depth
3.967 in
Product Height
5 in
Product Width
0.11 in
Product Weight
0.001 lb
Warranty
Limited lifetime
Compliances
CE Marked
RoHS
REACH
EAC
ENERGY STAR certified
FCC Class A
Certifications
IEC/EN 62040-1
RETIE
CSA certified
NOM
UL 1778
Global Catalog
U2BLOCK-A10-RD
Product Type
Accessory

Product specifications

Application
Protect USB device from damage or unauthorized access by blocking the port and preventing a peripheral from connecting
Accessory Class
USB accessories
Accessory Type
Port blocker
Operating Humidity Range
0 - 95 % RH, Non-Condensing
Storage Humidity Range
0 - 95 % RH, Non-Condensing
Color
Red
Connector Plating
Nickel
Connector type
USB/Thunderbolt/Lightning
Product Features
TAA Compliant
Package contents
Quick Start Guide
(10) Port blockers
Product Highlights
Can only be locked and unlocked with U2BLOCK-A-KEY (sold separately)
Compatible with all USB-A ports in computers, hubs and wall chargers
Port blockers help prevent unwanted thumb drives and other devices from connecting
Lifetime limited warranty (Worldwide)
Contact Plating
Nickel
SideA Connector1
USB A (MALE)
SideB Connector1
USB A (MALE)
Operating Temperature
-40° to 185°F (-40° to 85°C)
Operating Temperature Range
-40° to 185°F (-40° to 85°C)
Storage Temperature Range
-58° to 221°F (-50° to 105°C)
SideB Connector3
USB A (MALE)
Connector group
USB-A
Material
Metal, Stainless Steel, Nickel, Plastic
TAA Compliance
Yes
Connector
USB A (male)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.