Download document () of 20
We make what matters work*

U322-015-BK

USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 15 ft. (4.57 m)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
U322-015-BK
UPC
037332183149
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.38 lb
Warranty
Limited lifetime
Compliances
CE Marked
RoHS
REACH
FCC Compliant
ENERGY STAR certified
FCC Class B
Certifications
RETIE
CSA certified
NOM
UL 1778
Global Catalog
U322-015-BK
Product Type
Cable

Product specifications

Relative Humidity
10% to 85%, Non-Condensing
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Connector Plating
Nickel
Connector type
USB/Thunderbolt/Lightning
USB Specification
USB 3.2 Gen 1 (up to 5 Gbps)
Connector Style
Straight
Package contents
15-ft. USB 3.2 Gen 1 SuperSpeed A-B Device Cable - Black
Product Highlights
10 times faster than USB 2.0 with transfer rates up to 5 Gbps
15-ft SuperSpeed USB 3.2 Gen 1 A-B Cable
Lifetime limited warranty (Worldwide)
Contact Plating
Gold
SideA Connector1
USB A (MALE)
SideB Connector1
USB B (MALE)
Operating Temperature
14° to 140°F (-10° to 60°C)
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-4° to 185°F (-20° to 85°C)
SideB Connector3
USB B (MALE)
Technology

USB 3.x
Cable Length
14 - 20ft (4 - 6M)
Cable Outer Diameter (OD)
5.5MM
Cable Type
Passive
Connector group
USB-A
USB-B
Material
PVC
Cable Length Range
14 - 20ft (4 - 6M)
Connector
USB B (male)
USB A (male)

Export product specification