USB 3.0 SuperSpeed Adapter - USB-A to USB-A, M/F, Down Angle, Black
| Product Name |
Eaton Tripp Lite series USB coupler
|
| Catalog Number |
U324-000-DN
|
| UPC |
037332248688
|
| Product Length/Depth |
0.34 in
|
| Product Height |
0.69 in
|
| Product Width |
0.91 in
|
| Product Weight |
0.02 lb
|
| Warranty |
Limited lifetime
|
| Compliances |
RoHS
REACH ENERGY STAR certified FCC Class B |
| Certifications |
RETIE
CSA certified NOM UL 1778 |
| Global Catalog |
U324-000-DN
|
| Product Type |
USB coupler
|
| Application |
|
| Relative Humidity |
10% to 90%, Non-Condensing
|
| Color |
Black
|
| Connector Plating |
Nickel
|
| Connector type |
USB/Thunderbolt/Lightning
|
| USB Specification |
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps) |
| Package contents |
U324-000-DN USB 3.0 SuperSpeed Adapter
|
| Contact Plating |
Gold
|
| SideA Connector1 |
USB 3.0 A (MALE)
|
| SideB Connector1 |
USB 3.0 A (FEMALE)
|
| Operating Temperature |
32° to 122°F (0° to 50°C)
|
| Operating Temperature Range |
32° to 122°F (0° to 50°C)
|
| Storage Temperature Range |
-4° to 140°F (-20° to 60°C)
|
| SideB Connector3 |
USB 3.0 A (FEMALE)
|
| Technology |
USB |
| Connector group |
USB-A
|
| Material |
PVC
|
| Connector |
USB 3.0 A (male)
USB 3.0 A (female) |