Download document () of 20
We make what matters work*

U324-006-DSK2

2-Port USB 3.0 SuperSpeed Desktop Extension Cable A (M/2xF), 6 ft. (1.83 m)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
U324-006-DSK2
UPC
037332199478
Product Length/Depth
0.5 in
Product Height
5.31 in
Product Width
3.94 in
Product Weight
0.24 lb
Warranty
Limited lifetime
Compliances
CE Marked
RoHS
REACH
FCC Compliant
Global Catalog
U324-006-DSK2
Product Type
Cable

Product specifications

Amperage Rating
2A
Operating Humidity Range
0% to 90% RH, Non-Condensing
Relative Humidity
5% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Connector Plating
Nickel
Connector type
USB/Thunderbolt/Lightning
USB Specification
USB 3.2 Gen 1 (up to 5 Gbps)
Cable Jacket Material
PVC
Connector Style
Straight
Package contents
U324-006-DSK2 2-Port USB 3.0 SuperSpeed Desktop Extension Cable (M/2xF), 6 ft.
Product Highlights
Double-shielded protection against EMI/RFI line noise
Supports data transfer rates up to 5 Gbps
Black padded non-sliding base
Bi-directional interface allows data to flow both directions
Features one USB 3.0 data/power port and one power-only port
Backward compatible with previous USB generations
Lifetime limited warranty (Worldwide)
Contact Plating
Gold
SideA Connector1
USB A (MALE)
SideB Connector1
USB A (FEMALE)
Operating Temperature
32° to 104°F (0° to 40°C)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
14° to 131°F (-10° to 55°C)
SideB Connector3
USB A (FEMALE)
Technology

USB 3.x
Data Transfer Rate
5 Gbps
Cable Length
5 - 8ft (1 - 2M)
Cable Outer Diameter (OD)
5.5mm
Cable Type
Passive
Connector group
USB-A
Material
PVC
Over Current Protection
Yes
Power Provided to Connected Device(s)
10W (5V/2A)
Total Charging Watts
10 W
Cable Length Range
5 - 8ft (1 - 2M)
Connector
USB A (female)
USB A (male)

Export product specification