Download document () of 20
We make what matters work*

U324-016

USB 3.0 SuperSpeed Extension Cable (A M/F), Blue, 16 ft. (4.88 m)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
U324-016
UPC
037332241467
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.424 lb
Warranty
Limited lifetime
Compliances
REACH
CE Marked
RoHS
FCC Compliant
Global Catalog
U324-016
Product Type
Cable

Product specifications

Application
  • Connect devices like computers, servers and external hard drives in your data center, workspace or home theater
  • Extend an existing USB connection up to 16-ft. (4.88 m) to more easily place a device
  • Provide a high-quality replacement for a worn-out or missing power cord
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Cable Jacket Rating
VW-1
Cable Jacket Color
Blue
Connector Plating
Nickel
Connector type
USB/Thunderbolt/Lightning
USB Specification
USB 3.0 (up to 5 Gbps)
Connector Style
Straight
Package contents
U324-016 USB 3.0 SuperSpeed Extension Cable, A to A, M/F, Blue, 16-ft. (4.88 m)
Product Highlights
Bi-directional data interface allows data to flow both directions simultaneously
16-ft. (4.88 m) length allows great flexibility in placing devices in relationship to AC outlet
Lifetime limited warranty (Worldwide)
Recommended for connecting computers, hard drives and other USB-A devices
Supports USB 3.0 SuperSpeed data transfer rates up to 5 Gbps—10x faster than USB 2.0
Ideal replacement for worn-out or missing 16-ft. (4.88 m) extension cord
Contact Plating
Gold
SideA Connector1
USB 3.0 A (MALE)
SideB Connector1
USB 3.0 A (FEMALE)
Operating Temperature
32° to 113°F (0° to 45°C)
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
-43° to 158°F (-40° to 70°C)
SideB Connector3
USB 3.0 A (FEMALE)
Technology

USB 3.x
Cable Length
14 - 20ft (4 - 6M)
Cable Outer Diameter (OD)
5.5MM
Cable Type
Passive
Connector group
USB-A
Material
PVC
Cable Length Range
14 - 20ft (4 - 6M)
Connector
USB 3.0 A (male)
USB 3.0 A (female)

Export product specification