USB 3.0 Coupler, SuperSpeed, 3.0/3.1, Industrial - USB-A F/F, Shielded, IP68, Dust Cap, TAA
| Product Name |
Eaton Tripp Lite series Industrial coupler
|
| Catalog Number |
U325-000-IND
|
| UPC |
037332209542
|
| Product Length/Depth |
1.29 in
|
| Product Height |
1.61 in
|
| Product Width |
1.44 in
|
| Product Weight |
0.06 lb
|
| Warranty |
Limited lifetime
|
| Compliances |
RoHS
REACH |
| Certifications |
UL Listed
|
| Global Catalog |
U325-000-IND
|
| Product Type |
Industrial coupler
|
| Application |
|
| Relative Humidity |
10% to 90% RH
|
| Color |
Black
|
| Connector Plating |
Nickel
|
| Connector type |
USB/Thunderbolt/Lightning
|
| Product Features |
TAA Compliant
IP68 Rated Industrial Grade |
| USB Specification |
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps) |
| Package contents |
U325-000-IND USB 3.0 Coupler, SuperSpeed, 3.0/3.1, Industrial
|
| SideA Connector1 |
USB 3.0 A (FEMALE)
|
| SideB Connector1 |
USB 3.0 A (FEMALE)
|
| Operating Temperature |
-4° to 176°F (-20° to 80°C)
|
| Operating Temperature Range |
-4° to 176°F (-20° to 80°C)
|
| Storage Temperature Range |
-4° to 176°F (-20° to 80°C)
|
| SideB Connector3 |
USB 3.0 A (FEMALE)
|
| Technology |
USB |
| Connector group |
USB-A
|
| Material |
PVC
|
| Protection Rating |
IP68
|
| TAA Compliance |
Yes
|
| Connector |
USB 3.0 A (female)
|