Download document () of 20
We make what matters work*

U328F-20M

USB 3.2 Gen 1 Plenum-Rated Fiber Active Optical Cable (AOC) - 5 Gbps, (A to B M/M), Black, 20 m

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
U328F-20M
UPC
037332260277
Product Length/Depth
1.54 in
Product Height
9.25 in
Product Width
8.86 in
Product Weight
1.65 lb
Compliances
REACH
FCC Compliant
RoHS
CE Marked
Global Catalog
U328F-20M
Product Type
Cable

Product specifications

Application
Connect a printer, external hard drive or other USB-B peripheral to the USB-A port on your PC, tablet, laptop or notebook
Amperage Rating
1A
Operating Humidity Range
5% - 90% RH, Non-Condensing
Storage Humidity Range
5% - 90% RH, Non-Condensing
Cable Jacket Rating
CMP
Cable Jacket Color
Black
Connector type
USB/Thunderbolt/Lightning
USB Specification
USB 3.2 Gen 1 (up to 5 Gbps)
Cable Jacket Material
PVC
Connector Style
Straight
Package contents
U328F-20M USB 3.2 Gen 1 Fiber Active Optical Cable, M/M, Black, 20 m (66 ft.)
Product Highlights
3-year limited warranty (Worldwide)
Plug-and-play cable draws power from connected device for easy installation
20 m (66 ft.) length allows flexibility in placing USB devices where best needed
Plenum rated for horizontal premise applications in air ducts and drop ceilings
Ideal for long-distance USB connections that can't be supported by copper cabling
Supports USB 3.2 Gen 1 speeds up to 5 Gbps to ensure fast data transfers
SideA Connector1
USB A (MALE)
SideB Connector1
USB B (MALE)
Operating Temperature
32° to 122°F (0° to 50°C)
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
SideB Connector3
USB B (MALE)
Technology

USB 3.x
Data Transfer Rate
5 Gbps
Cable Length
50ft and up (15M and up)
Cable Outer Diameter (OD)
4.5mm
Cable Type
Active
Connector group
USB-A
USB-B
Material
PVC
Wire Gauge (AWG)
18
Power Provided to Connected Device(s)
5V, 900mA
Total Charging Watts
4.5 W
Cable Length Range
50ft and up (15M and up)
Connector
USB A (male)
USB B (male)

Export product specification