Download document () of 20
We make what matters work*

U328F-30M

USB 3.2 Gen 1 Plenum-Rated Fiber Active Optical Cable (AOC) - 5 Gbps, (A to B M/M), Black, 30 m

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
U328F-30M
UPC
037332260284
Product Length/Depth
1.54 in
Product Height
9.25 in
Product Width
8.86 in
Product Weight
2.2 lb
Compliances
FCC Compliant
REACH
CE Marked
RoHS
WEEE Directive
Certifications
MFi
NOM
UL Listed
Global Catalog
U328F-30M
Product Type
Cable

Product specifications

Application
Connect a printer, external hard drive or other USB-B peripheral to the USB-A port on your PC, tablet, laptop or notebook
Amperage Rating
1A
Operating Humidity Range
5% - 90% RH, Non-Condensing
Storage Humidity Range
5% - 90% RH, Non-Condensing
Cable Jacket Rating
CMP
Cable Jacket Color
Black
Connector type
USB/Thunderbolt/Lightning
USB Specification
USB 3.2 Gen 1 (up to 5 Gbps)
Cable Jacket Material
PVC
Connector Style
Straight
Package contents
U328F-30M USB 3.2 Gen 1 Fiber Active Optical Cable, M/M, Black, 30 m (98 ft.)
Product Highlights
Ideal for long-distance USB connections that can't be supported by copper cabling
3-year limited warranty (Worldwide)
Plug-and-play cable draws power from connected device for easy installation
Supports USB 3.2 Gen 1 speeds up to 5 Gbps to ensure fast data transfers
Plenum rated for horizontal premise applications in air ducts and drop ceilings
30 m (98 ft.) length allows flexibility in placing USB devices where best needed
SideA Connector1
USB A (MALE)
SideB Connector1
USB B (MALE)
Operating Temperature
32° to 122°F (0° to 50°C)
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
SideB Connector3
USB B (MALE)
Technology

USB 3.x
Data Transfer Rate
5 Gbps
Cable Length
50ft and up (15M and up)
Cable Outer Diameter (OD)
4.5mm
Cable Type
Active
Connector group
USB-B
USB-A
Material
PVC
Wire Gauge (AWG)
18
Power Provided to Connected Device(s)
5V, 900mA
Total Charging Watts
4.5 W
Cable Length Range
50ft and up (15M and up)
Connector
USB A (male)
USB B (male)

Export product specification