Download document () of 20
We make what matters work*

U330-05M

USB 3.0 SuperSpeed Active Extension Repeater Cable (A M/F), 5M (16.4 ft.)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
U330-05M
UPC
037332173492
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.7 lb
Warranty
3 year limited
Compliances
RoHS
CE Marked
REACH
FCC Compliant
WEEE Directive
Certifications
NOM
UL Listed
Global Catalog
U330-05M
Product Type
Cable

Product specifications

Relative Humidity
10% to 90 % RH, Non-Condensing
Color
Black
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Connector Plating
Nickel
Connector type
USB/Thunderbolt/Lightning
Product Features
UASP Support
Bus Powered
USB Specification
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps)
Package contents
16.4-ft. (5 m) USB3.0 Super Speed A/A Active Extension Cable (USB-A M/F)
Product Highlights
Extend a USB 3.0 signal 16.4-ft. (5 m.)
Increase the extension distance to 32.8-ft. (10 m.) by connecting two U330-05M together
Supports USB 3.0 SuperSpeed data transfer rates up to 5Gbps
3-year limited warranty (Worldwide)
SideA Connector1
USB 3.0 A (MALE)
SideB Connector1
USB 3.0 A (FEMALE)
Operating Temperature
32° to 158°F (0° to 70°C)
Operating Temperature Range
32° to 158°F (0° to 70°C)
Storage Temperature Range
14° to 176°F (-10° to 80°C)
SideB Connector3
USB 3.0 A (FEMALE)
Cable Length
14 - 20ft (4 - 6M)
Power Consumption (Watts)
0.25 W
BTUs
0.85 BTU/Hr
Connector group
USB-A
Material
ABS, PVC
Power Provided to Connected Device(s)
Up to 0.77A
Cable Length Range
14 - 20ft (4 - 6M)
Connector
USB 3.0 A (female)
USB 3.0 A (male)

Export product specification