Download document () of 20
We make what matters work*

U330-10M-1

USB 3.2 Gen 1 Active Extension Repeater Cable (A M/F), 10 m (32.8 ft.)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
U330-10M-1
UPC
037332268679
Product Length/Depth
12 in
Product Height
2 in
Product Width
10 in
Product Weight
0.59 lb
Warranty
3 year limited
Compliances
REACH
RoHS
FCC Compliant
CE Marked
WEEE Directive
Certifications
NOM
UL Listed
Global Catalog
U330-10M-1
Product Type
Cable

Product specifications

Operating Humidity Range
10% TO 85% RH, Non-Condensing
Storage Humidity Range
5% TO 90% RH, Non-Condensing
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Connector Plating
Nickel
Connector type
USB/Thunderbolt/Lightning
Product Features
Bus Powered
USB Specification
USB 3.2 Gen 1 (up to 5 Gbps)
Cable Jacket Material
PVC
Connector Style
Straight
Package contents
U330-10M-1 USB 3.2 Gen 1 Active Extension Repeater Cable (M/F), 10 m (32.8 ft.)
Product Highlights
Increase the extension to 20 meters by daisy-chaining 2 cables together
Plug-and-play operation with all major operating systems, including Windows and macOS
Adds 10 meters to your existing connection to provide flexibility in placing devices
Supports USB 3.2 Gen 1 data transfer rates up to 5 Gbps - 10x faster than USB 2.0
3-year limited warranty (Worldwide)
Bus-powered cable provides up to 900mA of power to connected device
Contact Plating
Gold
SideA Connector1
USB A (MALE)
SideB Connector1
USB A (FEMALE)
SideB Connector2
USB A (MALE)
Operating Temperature
32° to 113°F (0° to 45°C)
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
-40° to 158°F (-40° to 70°C)
SideB Connector3
USB A (FEMALE)
Technology

USB 3.x
Cable Length
20 - 50ft (6 - 15M)
Cable Outer Diameter (OD)
6.0mm
Cable Type
Active
Connector group
USB-A
Power Provided to Connected Device(s)
900mA VIA ADDITIONAL USB-A CONNECTOR
Cable Length Range
20 - 50ft (6 - 15M)
Connector
USB A (female)
USB A (male)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.