Download document () of 20
We make what matters work*

U330-10M

USB 3.0 SuperSpeed Active Extension Repeater Cable (A M/F), 10M (32.8 ft.)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
U330-10M
UPC
037332182722
Product Length/Depth
0.1 in
Product Height
10.6 in
Product Width
9 in
Product Weight
1.1 lb
Warranty
3 year limited
Compliances
RoHS
ENERGY STAR certified
FCC Class B
Certifications
CSA certified
NOM
UL 1778
Global Catalog
U330-10M
Product Type
Cable

Product specifications

Color
Black
Cable Jacket Color
Black
Connector type
USB/Thunderbolt/Lightning
Package contents
32.8-ft. (10 m) USB3.0 Super Speed A/A Active Extension Cable (USB-A M/F)
Product Highlights
Increase the extension distance to 65.61-ft. (20 m) by connecting two U330-10M together
3-year limited warranty (Worldwide)
Supports USB 3.0 SuperSpeed data transfer rates up to 5Gbps
Extend a USB 3.0 signal 32.8-ft. (10 m)
SideA Connector1
USB 3.0 A (MALE)
SideB Connector1
USB 3.0 A (FEMALE)
SideB Connector3
USB 3.0 A (FEMALE)
Cable Length
20 - 50ft (6 - 15M)
Connector group
USB-A
Cable Length Range
20 - 50ft (6 - 15M)
Connector
USB 3.0 A (male)
USB 3.0 A (female)

Export product specification