Download document () of 20
We make what matters work*

U330-15M-C2C-C

USB 3.2 Gen 1 Active Extension Cable - USB-C to USB-C (M/F), 5 Gbps, Data Only, 15 m (49.2 ft.)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
U330-15M-C2C-C
UPC
037332293466
Product Length/Depth
0.5 in
Product Height
10 in
Product Width
7.09 in
Product Weight
2.28 lb
Compliances
CE Marked
FCC Class B
REACH
RoHS
UKCA
WEEE Directive
Certifications
EN 55032
CISPR 35/EN 55035
Global Catalog
U330-15M-C2C-C
Product Type
Cable

Product specifications

Relative Humidity
0% TO 90% RH, NON-CONDENSING
Color
Black
Gray
Voltage Compatibility (VDC)
5V
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Connector Color
Black
Gray
Connector Plating
Nickel
Connector type
USB/Thunderbolt/Lightning
Product Features
Bus Powered
USB Extension Support
USB Specification
USB 3.2 Gen 1 (up to 5 Gbps)
Cable Jacket Material
PVC
Connector Style
Straight
Package contents
U330-15M-C2C-C USB-C Active Extension Cable, USB-C to USB-C (M/F), 15 m (49.2 ft.)
Product Highlights
3-year limited warranty (Worldwide)
Adds 49.2 ft. to your existing USB-C connection to provide flexibility in placing devices
Supports USB 3.2 Gen 1 data transfer rates up to 5 Gbps: 10x faster than USB 2.0
Recommended for laptops, Chromebooks, MacBook Pros and other USB-C devices
USB-C PD charging port provides up to 5V to ensure stable connection
Contact Plating
Gold
SideA Connector1
USB C (MALE)
SideB Connector1
USB C (FEMALE)
Operating Temperature
32° to 104°F (0° to 40°C)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
SideB Connector3
USB C (FEMALE)
Technology
USB 3.x
Cable Length
20 - 50ft (6 - 15M)
Cable Outer Diameter (OD)
USB-C 3.2 M: 7.0MM ; USB-C 2.0 F (POWER): 2.8MM
Cable Type
Active
LED Indicators
(x1) Blue LED (Power)
Connector group
USB-C
Material
PVC + ALUMINUM
Wire Gauge (AWG)
28/22
Power Provided to Connected Device(s)
5V 3A
Cable Length Range
20 - 50ft (6 - 15M)
Connector
USB C (male)

Export product specification