Download document () of 20
We make what matters work*

U330-15M

USB 3.0 SuperSpeed Active Extension Repeater Cable (USB-A M/F), 15M (49.21 ft.)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
U330-15M
UPC
037332199706
Product Length/Depth
0.5 in
Product Height
17 in
Product Width
14.3 in
Product Weight
2.3 lb
Compliances
RoHS
Global Catalog
U330-15M
Product Type
Cable

Product specifications

Color
Black
Cable Jacket Color
Black
Connector type
USB/Thunderbolt/Lightning
Package contents
U330-15M USB 3.0 SuperSpeed Active Extension Repeater Cable (M/F), 15 m
Product Highlights
Provides up to 388mA of power to connected device
Supports data transfer rates up to 5 Gbps
Daisy-chain 2 cables for max distance up to 98-ft. (29.87 m)
Built-in signal booster for peak performance
Backward compatible with previous USB generations
SideA Connector1
USB 3.0 A (MALE)
SideB Connector1
USB 3.0 A (FEMALE)
SideB Connector3
USB 3.0 A (FEMALE)
Cable Length
20 - 50ft (6 - 15M)
Connector group
USB-A
Cable Length Range
20 - 50ft (6 - 15M)
Connector
USB 3.0 A (female)
USB 3.0 A (male)

Export product specification