Download document () of 20
We make what matters work*

U330-20M

USB 3.0 SuperSpeed Active Extension Repeater Cable (USB-A M/F), 20M (65.61 ft.)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
U330-20M
UPC
037332199713
Product Length/Depth
17 in
Product Height
0.5 in
Product Width
14 in
Product Weight
3 lb
Warranty
3 year limited
Compliances
RoHS
Global Catalog
U330-20M
Product Type
Cable

Product specifications

Color
Black
Cable Jacket Color
Black
Connector type
USB/Thunderbolt/Lightning
Package contents
U330-20M USB 3.0 SuperSpeed Active Extension Repeater Cable (M/F), 20 m
Product Highlights
Daisy-chain 2 cables for max distance up to 130 ft.
Built-in signal booster for peak performance
3-year limited warranty (Worldwide)
Backward compatible with previous USB generations
Supports data transfer rates up to 5 Gbps
Provides up to 360mA of power to connected device
SideA Connector1
USB 3.0 A (MALE)
SideB Connector1
USB 3.0 A (FEMALE)
SideB Connector3
USB 3.0 A (FEMALE)
Cable Length
50ft and up (15M and up)
Connector group
USB-A
Cable Length Range
50ft and up (15M and up)
Connector
USB 3.0 A (female)
USB 3.0 A (male)

Export product specification