Download document () of 20
We make what matters work*
To be discontinued

U338-06N-SATA-W

USB 3.0 SuperSpeed to SATA III Adapter Cable with UASP, 2.5 in. SATA Hard Drives, White

  • Supports USB 3.0 data transfer rates up to 5 Gbps
  • Plug-and-play—no external power supply required
  • Works up to 70% faster when connected to UASP host controller
  • Compatible with all USB-enabled operating systems
  • Compatible with SATA HDDs and SSDs up to 4 TB

General specifications

Product Name
Eaton Tripp Lite series USB adapter
Catalog Number
U338-06N-SATA-W
UPC
037332199294
Product Length/Depth
0.709 in
Product Height
0.512 in
Product Width
2.795 in
Product Weight
0.05 lb
Compliances
CE Marked
FCC Compliant
RoHS
REACH
Global Catalog
U338-06N-SATA-W
Product Type
USB adapter

Product specifications

Relative Humidity
10% to 80% RH, Non-Condensing
Color
White
Cable Jacket Rating
VW-1
Cable Jacket Color
White
Connector Plating
Nickel
Connector type
USB/Thunderbolt/Lightning
Storage
Product Features
UASP Support
Bus Powered
USB Specification
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps)
Package contents
U338-06N-SATA-W USB 3.0 SuperSpeed to SATA III Adapter Cable, White
SideA Connector1
USB 3.0 A (MALE)
SideB Connector1
22 PIN SATA + POWER (FEMALE)
Operating Temperature
50° to 122°F (10° to 50°C)
Operating Temperature Range
50° to 122°F (10° to 50°C)
Storage Temperature Range
32° to 149°F (0° to 65°C)
SideB Connector3
22 PIN SATA + POWER (FEMALE)
Technology

SATA / eSATA
SATA/eSATA
Cable Length
Up to 4ft (up to 1M)
Number of Ports
1
Power Consumption (Watts)
5 W
BTUs
17.1 BTU/Hr
LED Indicators
Blue (Read, Write, Power)
Connector group
USB-A
SATA
Material
ABS
Connector
22-pin SATA+ power (female)
USB 3.0 A (male)

Export product specification