Download document () of 20
We make what matters work*

U338-CF-SATA-5G

USB 3.1 Gen 1 (5 Gbps) to CFast 2.0 Card and SATA III Adapter, USB-A

  • Works with all major operating systems, including Windows, Mac and Linux
  • Compatible with 2.5 in. SATA I, II and III HDDs and SSDs up to 2 TB
  • Easy installation with plug-and-play operation—no software or drivers required
  • Supports USB 3.1 Gen 1 speeds up to 5 Gbps to ensure fast data transfers
  • Ideal for photographers and videographers who need to upload large files quickly

General specifications

Product Name
Eaton Tripp Lite series USB adapter
Catalog Number
U338-CF-SATA-5G
UPC
037332222091
Product Length/Depth
4.4 in
Product Height
1.125 in
Product Width
3.6 in
Product Weight
0.001 lb
Compliances
CE Marked
REACH
RoHS
FCC Compliant
Global Catalog
U338-CF-SATA-5G
Product Type
USB adapter

Product specifications

Application
  • Transfer high-definition video and image files between a digital camera or camcorder and your computer or laptop
  • Load a file onto a SATA drive or CFast memory card at the office for presenting on a different computer elsewhere
  • Temporarily store data that cannot be emailed to another computer or uploaded to cloud storage
Audio Specification
No
Relative Humidity
0-80% non-condensing
Color
Black
Connector Plating
Nickel
Connector type
USB/Thunderbolt/Lightning
Storage
Product Features
UASP Support
Bus Powered
USB Specification
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps)
Package contents
U338-CF-SATA-5G USB 3.1 Gen 1 (5 Gbps) to CFast 2.0 Card and SATA III Adapter, USB-A
Owner’s manual
SideA Connector1
USB 3.0 A (MALE)
SideB Connector1
22 PIN SATA + POWER (FEMALE)
CF (Male)
Operating Temperature
32° to 167°F (0° to 75°C)
Operating Temperature Range
32° to 167°F (0° to 75°C)
Storage Temperature Range
14° to 176°F (-10° to 80°C)
SideB Connector3
22 PIN SATA + POWER (FEMALE)
CF (Male)
Technology

SATA / eSATA
SATA/eSATA
Built-In Cable Length
0.39 ft
Cable Length
Up to 4ft (up to 1M)
Number of Ports
2
LED Indicators
Blue (CFast Card connection), Red (SATA connection), Blue/Red (CFast/SATA connection)
Connector group
USB-A
SATA
Material
ABS
Connector
22-pin SATA+ power (female)
USB 3.0 A (male)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.