Download document () of 20
We make what matters work*

U357-1M2-NVMEG2

M.2 SSD Enclosure for PlayStation 5 - USB 3.2 Gen 2, PCIe and NVMe, Aluminum Housing

  • Aluminum housing maintains fast heat dissipation for stable data transfers
  • Plug-and-play operation with no software required for easy, immediate installation
  • Supports multi-size M.2 SSD specs, PCIe and NVMe protocol, and UASP acceleration
  • Dual USB-A connectors support USB 3.2 Gen 2 speeds up to 10 Gbps
  • White LED indicates power and read/write status at a glance
  • 1-year limited warranty (Worldwide)

High-Speed Data Access and Transfers
This selection of enclosures, adapters and docking stations gives you the tools to manage, protect and expand your storage with ease, keeping your network agile, efficient and ready for the future. USB 3.2 Gen 1 data speeds up to 5 Gbps ensure quick access to large files, backups and system images. Whether cloning drives or connecting SSDs, you get the speed and efficiency needed for today’s demanding workloads.

Benefits That Power Your Network
By standardizing on Eaton’s Tripp Lite storage connectivity solutions, organizations gain:

  • Faster workflows with high-speed interfaces.
  • Cross-platform compatibility with Windows, macOS and Linux.
  • Extended hardware life by repurposing existing drives as external storage.
  • Improved flexibility for backups, migrations and data recovery.

Ideal for IT, Business and Creative Applications
These enclosures and docking stations are ideal for IT administrators, creative professionals and business users alike. IT teams can use them for rapid drive cloning, system imaging and secure data wipes. Creative professionals benefit from fast external SSD access for video editing and large media projects. Businesses can streamline backups and expand storage capacity without costly infrastructure upgrades.

Reliable, Portable and Easy to Use
All models are designed with plug-and-play simplicity, requiring no drivers or complicated setup. Compact and portable, they’re equally at home in a data center, office or mobile workstation.

General specifications

Product Name
Eaton Tripp Lite series Playstation enclosure
Catalog Number
U357-1M2-NVMEG2
UPC
037332273192
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.001 lb
Warranty
1 year limited
Compliances
CE Marked
REACH
RoHS
FCC Compliant
WEEE Directive
Global Catalog
U357-1M2-NVMEG2
Product Type
Playstation enclosure

Product specifications

Operating Humidity Range
10 to 85% RH, Non-Condensing
Storage Humidity Range
0 to 95% RH, Non-Condensing
Color
Dark gray
Material
Metal
Connector Plating
Nickel
Connector type
USB/Thunderbolt/Lightning
Product Features
UASP Support
USB Specification
USB 3.2 Gen 2 (Up to 10 Gbps)
Package contents
U357-1M2-NVMEG2 M.2 SSD Enclosure
USB-A cable (M/F)
Aluminum sheet
(2) Silicone sheets
Owner's manual
Packaging Type
Box
SideA Connector1
USB A (MALE)
SideB Connector1
M.2 NGFF NVMe (M-KEY)
Operating Temperature
32° to 131°F (0° to 55°C)
Operating Temperature Range
32° to 131°F (0° to 55°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Technology
SATA / eSATA
USB
Features
Flex Center
Drives Supported
2.5" HDD and SSD
LED Indicators
Solid White (Connection to Power); Flashing White - Read and Write
Connector group
USB-A
Connector
USB A (male)

Export product specification