Download document () of 20
We make what matters work*

U360-004-AL

4-Port Portable USB 3.0 SuperSpeed Mini Hub, Aluminum

  • Backward compatible with USB 2.0 and USB 1.1
  • Supports USB 3.0 data transfer rates up to 5 Gbps
  • USB ports can provide up to 1.5A for charging mobile devices
  • Fits easily into pocket, backpack, briefcase or laptop bag
  • Plug and play—no drivers or external power supply needed

Expand Connectivity with Ease
Our wide selection of hubs and switches unifies power, data and networking into compact, reliable solutions, which helps businesses, educators and IT teams work faster, smarter and more efficiently. They deliver reliable, high‑speed connectivity for laptops, desktops and industrial systems. They expand your device capacity, simplify cable management and ensure seamless data transfer across modern and legacy environments.

Benefits That Power Productivity
What makes these hubs and switches so valuable to your workflow?

  • Expanded device capacity without sacrificing speed or reliability.
  • Cross‑platform compatibility with Windows, macOS, Chrome OS and Linux.
  • Durable construction for both office and industrial environments.
  • Future‑ready performance with support for Thunderbolt 4, USB-C and legacy USB devices.

Built for Every Environment
Eaton’s Tripp Lite series hubs and switches are designed for a wide range of applications. Industrial-grade models feature rugged metal housings and ESD protection, making them perfect for factories, warehouses and labs. Slim and portable hubs are tailored for mobile professionals who need reliable connectivity on the go. For enterprise deployments, multiport hubs provide the scalability to support large teams and complex setups.

General specifications

Product Name
Eaton Tripp Lite series hub
Catalog Number
U360-004-AL
UPC
037332190512
Product Length/Depth
3.9 in
Product Height
1.2 in
Product Width
4.9 in
Product Weight
0.001 lb
Compliances
REACH
RoHS
FCC Compliant
CE Marked
Global Catalog
U360-004-AL
Product Type
Hub

Product specifications

Type
Hub
Accessories
No
Charging Ports Details
USB ports can provide up to 1.5A for charging mobile devices
Relative Humidity
0-85% non-condensing
Color
Silver
Material
Aluminum
USB Hub Ports
Yes
Charging Ports / Amps
1.5A
Connector Plating
Nickel
Product Features
Bus Powered
USB Specification
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps)
USB 3.2 Gen 1 (up to 5 Gbps)
Cable Jacket Material
TPE
Package contents
U360-004-AL 4-Port Portable USB 3.0 SuperSpeed Mini Hub
Packaging Type
Box
Plug Color
White
Blue
Power Source Type
USB
SideA Connector1
USB 3.0 A (MALE)
SideB Connector1
USB 3.0 A (FEMALE)
SideB Connector2
MICRO-USB B (FEMALE)
Data Ports
USB A (FEMALE)
USB-A - USB 3.2 Gen 1 (5 Gbps)
SideB Connector3
USB 3.0 A (FEMALE)
Host Connector
USB A (MALE)
Charging AMPS per port
1.5 A
Technology
USB 3.x
Features
Flex Center
Charging Ports
USB-A: 5V 1.5A (7.5W)
Number of Ports
4
Number of USB Hub Ports
4
Power Consumption
1 W
Number of Monitors Supported
0
Storage Temperature Range
14° to 167°F (-10° to 75°C)
BTUs
2.4 BTU/Hr
Mounting Details
No
Data Ports Details
USB-A - USB 3.2 Gen 1 (5 Gbps)

Export product specification