Download document () of 20
We make what matters work*

U360-007-INT

7-Port USB-A Mini Hub - USB 3.2 Gen 1, International Plug Adapters

  • Slim housing fits easily into backpack or bag for convenient work-from-anywhere use
  • 5V/1.5A charging ports quickly charge smartphones and other mobile devices
  • Plug-and-play operation with no software required for immediate connection
  • 1-year limited warranty (Worldwide)
  • Supports USB 3.2 Gen 1 speeds up to 5 Gbps to ensure fast data transfer
  • Accepts up to 7 USB peripherals, turning your computer into a mini workstation

Expand Connectivity with Ease
Our wide selection of hubs and switches unifies power, data and networking into compact, reliable solutions, which helps businesses, educators and IT teams work faster, smarter and more efficiently. They deliver reliable, high‑speed connectivity for laptops, desktops and industrial systems. They expand your device capacity, simplify cable management and ensure seamless data transfer across modern and legacy environments.

Benefits That Power Productivity
What makes these hubs and switches so valuable to your workflow?

  • Expanded device capacity without sacrificing speed or reliability.
  • Cross‑platform compatibility with Windows, macOS, Chrome OS and Linux.
  • Durable construction for both office and industrial environments.
  • Future‑ready performance with support for Thunderbolt 4, USB-C and legacy USB devices.

Built for Every Environment
Eaton’s Tripp Lite series hubs and switches are designed for a wide range of applications. Industrial-grade models feature rugged metal housings and ESD protection, making them perfect for factories, warehouses and labs. Slim and portable hubs are tailored for mobile professionals who need reliable connectivity on the go. For enterprise deployments, multiport hubs provide the scalability to support large teams and complex setups.

General specifications

Product Name
Eaton Tripp Lite series hub
Catalog Number
U360-007-INT
UPC
037332272058
Product Length/Depth
2 in
Product Height
0.87 in
Product Width
6.1 in
Product Weight
0.22 lb
Warranty
1 year limited
Compliances
RoHS
WEEE Directive
CE Marked
FCC Compliant
REACH
Global Catalog
U360-007-INT
Product Type
Hub

Product specifications

Type
Hub
Charging Ports Details
BC 1.2 Specification provides 1.5A to connected devices and 2.4A for Apple devices
AC Power Adapter Plug(s)
AS/NZS 3112 Australia
CEE 7/16 Schuko
BS 1363 UK
Relative Humidity
5 to 95% RH, Non-Condensing
Color
Black
Material
ABS
USB Hub Ports
Yes
Charging Ports / Amps
1.5A
2.4A
Connector Plating
Nickel
Product Features
Battery Charging (5V/1.5A Port)
USB Charging
USB Specification
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps)
USB 3.2 Gen 1 (up to 5 Gbps)
Package contents
U360-007-INT 7-Port USB-A Mini Hub
(3) International plug adapters (U.K., Europe, Australia)
USB-B to USB-A cable, 3 ft. (0.9 m)
External power supply (Input: 100-240V, 50/60 Hz, 1.5A; Output: 12V 3A)
Packaging Type
Box
Plug Color
White
Blue
External Power Supply Certifications
GS
cUL
TUV
C-Tick
CE
UL
WEEE
CCC
DOE
Power Source Type
AC Adapter
SideA Connector1
USB 3.0 A (MALE)
SideB Connector1
USB 3.0 A (FEMALE)
Data Ports
USB-A - USB 3.2 Gen 1 (5 Gbps)
USB A (FEMALE)
Dc Barrel Plug
OD: 5.5 x 2.5 x 10 mm, positive pin, negative sleeve
SideB Connector3
USB 3.0 A (FEMALE)
Voltage Compatibility (VAC)
100 VAC
110 VAC
120 VAC
125 VAC
127 VAC
200 VAC
208 VAC
220 VAC
230 VAC
240
Host Connector
USB A (MALE)
Charging AMPS per port
2.4 A
1.5 A
2.4A
Technology
USB 3.x
Features
Flex Center
Charging Ports
USB-A: 5V 1.5A (7.5W)
2.4A Quick Charge
AC Adapter
Input: 100-240V, 50/60Hz, 1.5A; Output: 12V, 3A, 5 ft.
AC Power Adapter Cord Length
5 ft
Number of Ports
7
Number of USB Hub Ports
7
Power Consumption
1 W
Storage Temperature Range
-4° to 132.8°F (-20° to 56°C)
BTUs
4.8 BTU/Hr
Over Current Protection
Yes
Data Ports Details
USB-A - USB 3.2 Gen 1 (5 Gbps)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.