Download document () of 20
We make what matters work*

U420F-15M-D3

USB-C AOC Cable (M/M) - USB 3.2 Gen 2 (10 Gbps) Plenum-Rated Fiber Active Optical Cable - Data Only, Black, 15 m

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
U420F-15M-D3
UPC
037332275127
Product Length/Depth
8.86 in
Product Height
1.54 in
Product Width
9.25 in
Product Weight
0.99 lb
Compliances
CE Marked
FCC Compliant
REACH
RoHS
Certifications
CSA Std. C22.2
EN 55032
Global Catalog
U420F-15M-D3
Product Type
Cable

Product specifications

Operating Humidity Range
5% TO 85% RH, Non-Condensing
Relative Humidity
5% TO 90% RH, Non-Condensing
Storage Humidity Range
5% TO 90% RH, Non-Condensing
Cable Jacket Rating
CMP
Cable Jacket Color
Black
Connector Color
Light gray
Connector Plating
Gold
Connector type
USB/Thunderbolt/Lightning
Product Features
Bus Powered
USB Specification
USB 3.1 Gen 2 (up to 10 Gbps)
USB 3.2 Gen 2 (Up to 10 Gbps)
Cable Jacket Material
PVC
Connector Style
Straight
Package contents
U420F-15M-D3 USB 3.2 Gen 2 Fiber Active Optical Cable, M/M, 15 m (49 ft.)
Product Highlights
15 m (49 ft.) length allows flexibility in placing USB-C devices where most needed
Slim, flexible cable easily installs around corners and through hard-to-reach areas
Fiber optic construction ideal for long-distance connections not supported by copper
Supports only USB 3.2 Gen 2 speeds up to 10 Gbps to ensure fast data transfers
Plenum rated for horizontal premise applications in air ducts and drop ceilings
Contact Plating
Gold
SideA Connector1
USB C (MALE)
SideB Connector1
USB C (MALE)
Operating Temperature
32° to 122°F (0° to 50°C)
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
SideB Connector3
USB C (MALE)
Technology

USB 3.x
Data Transfer Rate
10 Gbps
Cable Length
20 - 50ft (6 - 15M)
Cable Outer Diameter (OD)
4.5 mm
Cable Type
Active
Connector group
USB-C
Material
PVC (Plenum-Rated Cable) + Zinc Alloy (Connector Ends)
Wire Gauge (AWG)
18
Cable Length Range
20 - 50ft (6 - 15M)
Connector
USB C (male)

Export product specification