Download document () of 20
We make what matters work*

U420F-15M-D321

USB-C AOC Cable (M/M) - USB 3.2 Gen 2 (10 Gbps) Plenum-Rated Fiber Active Optical Cable - Data Only, Backward Compatible, Black, 15 m

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
U420F-15M-D321
UPC
037332275165
Product Length/Depth
8.86 in
Product Height
1.54 in
Product Width
9.25 in
Product Weight
0.99 lb
Compliances
CE Marked
FCC Compliant
REACH
RoHS
Certifications
CSA Std. C22.2
EN 55032
Global Catalog
U420F-15M-D321
Product Type
Cable

Product specifications

Operating Humidity Range
5% TO 90% RH, Non-Condensing
Relative Humidity
5% TO 90% RH, Non-Condensing
Storage Humidity Range
5% TO 90% RH, Non-Condensing
Cable Jacket Rating
CMP
Cable Jacket Color
Black
Connector Color
Light gray
Connector Plating
Gold
Connector type
USB/Thunderbolt/Lightning
Product Features
Bus Powered
USB Specification
USB 3.1 Gen 2 (up to 10 Gbps)
USB 3.2 Gen 2 (Up to 10 Gbps)
Cable Jacket Material
PVC
Connector Style
Straight
Package contents
U420F-15M-D321 USB 3.2 Gen 2 Fiber Active Optical Cable, M/M, 15 m (49 ft.)
Product Highlights
15 m (49 ft.) length allows flexibility in placing USB-C devices where most needed
USB 3.2 Gen 2 (10 Gbps) cable is backward compatible with earlier USB generations
Slim, flexible cable easily installs around corners and through hard-to-reach areas
Plenum rated for horizontal premise applications in air ducts and drop ceilings
Fiber optic construction ideal for long-distance connections not supported by copper
Contact Plating
Gold
SideA Connector1
USB C (MALE)
SideB Connector1
USB C (MALE)
Operating Temperature
32° to 122°F (0° to 50°C)
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
SideB Connector3
USB C (MALE)
Technology

USB 3.x
Data Transfer Rate
10 Gbps
Cable Length
20 - 50ft (6 - 15M)
Cable Outer Diameter (OD)
4.5 mm
Cable Type
Active
Connector group
USB-C
Material
PVC (Plenum-Rated Cable) + Zinc Alloy (Connector Ends)
Cable Length Range
20 - 50ft (6 - 15M)
Connector
USB C (male)

Export product specification