Download document () of 20
We make what matters work*

U420F-30M-D3

USB-C AOC Cable (M/M) - USB 3.2 Gen 2 (10 Gbps) Plenum-Rated Fiber Active Optical Cable - Data Only, Black, 30 m

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
U420F-30M-D3
UPC
037332275141
Product Length/Depth
8.86 in
Product Height
1.54 in
Product Width
9.25 in
Product Weight
1.76 lb
Warranty
3 year limited
Compliances
CE Marked
FCC Compliant
REACH
RoHS
Certifications
CSA Std. C22.2
EN 55032
Global Catalog
U420F-30M-D3
Product Type
Cable

Product specifications

Operating Humidity Range
5% TO 90% RH, Non-Condensing
Relative Humidity
5% TO 90% RH, Non-Condensing
Storage Humidity Range
5% TO 90% RH, Non-Condensing
Cable Jacket Rating
CMP
Cable Jacket Color
Black
Connector Color
Light gray
Connector Plating
Gold
Connector type
USB/Thunderbolt/Lightning
Product Features
Bus Powered
USB Specification
USB 3.1 Gen 2 (up to 10 Gbps)
USB 3.2 Gen 2 (Up to 10 Gbps)
Cable Jacket Material
PVC
Connector Style
Straight
Package contents
U420F-30M-D3 USB 3.2 Gen 2 Fiber Active Optical Cable, M/M, 30 m (98 ft.)
Product Highlights
3-year limited warranty (Worldwide)
Supports only USB 3.2 Gen 2 speeds up to 10 Gbps to ensure fast data transfers
Fiber optic construction ideal for long-distance connections not supported by copper
Slim, flexible cable easily installs around corners and through hard-to-reach areas
Plenum rated for horizontal premise applications in air ducts and drop ceilings
30 m (98 ft.) length allows flexibility in placing USB-C devices where most needed
Contact Plating
Gold
SideA Connector1
USB C (MALE)
SideB Connector1
USB C (MALE)
Operating Temperature
32° to 122°F (0° to 50°C)
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
SideB Connector3
USB C (MALE)
Technology

USB 3.x
Data Transfer Rate
10 Gbps
Cable Length
50ft and up (15M and up)
Cable Outer Diameter (OD)
4.5 mm
Cable Type
Active
Connector group
USB-C
Material
PVC (Plenum-Rated Cable) + Zinc Alloy (Connector Ends)
Wire Gauge (AWG)
18
Cable Length Range
50ft and up (15M and up)
Connector
USB C (male)

Export product specification