Download document () of 20
We make what matters work*

U420F-30M-V

USB-C to USB-C Plenum-Rated Fiber Active Optical Cable (AOC) - 4K 60 Hz, HDR, 4:4:4, M/M, Black, 30 m

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
U420F-30M-V
UPC
037332275103
Product Length/Depth
8.86 in
Product Height
1.54 in
Product Width
9.25 in
Product Weight
1.14 lb
Compliances
RoHS
CE Marked
REACH
FCC Compliant
Certifications
CSA Std. C22.2
EN 55032
ICES
Global Catalog
U420F-30M-V
Product Type
Cable

Product specifications

Audio Specification
DOLBY MAT AND DOLBY DTS HD
Operating Humidity Range
10% TO 80% RH, Non-Condensing
Relative Humidity
10% TO 80% RH, Non-Condensing
Storage Humidity Range
10% TO 80% RH, Non-Condensing
Cable Jacket Rating
CMP
Cable Jacket Color
Black
Connector Color
Light gray
Connector Plating
Gold
Connector type
USB/Thunderbolt/Lightning
Product Features
3D Video Supported
Bus Powered
DisplayPort Alt Mode
EDID Support
Consumer Electronics Control (CEC) Supported
HDR Support
Cable Jacket Material
PVC
Connector Style
Straight
Package contents
U420F-30M-V USB-C to USB-C Fiber Active Optical Cable, M/M, Black, 30 m (98 ft.)
Product Highlights
Fiber optic construction ideal for long-distance connections not supported by copper
Plenum rated for horizontal premise applications in air ducts and drop ceilings
Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) for crystal-clear video
Supports High Dynamic Range (HDR) for richer contrast and expanded color accuracy
30 m (98 ft.) length allows flexibility in placing source and display devices where needed
3-year limited warranty (Worldwide)
Contact Plating
Gold
Chroma Sub Sampling
4:4:4
HDCP Specification
1.4
SideA Connector1
USB C (MALE)
SideB Connector1
USB C (MALE)
Operating Temperature
32° to 122°F (0° to 50°C)
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
-40° to 158°F (-40° to 70°C)
SideB Connector3
USB C (MALE)
Displayport Specification
1.2
Technology

USB 3.x
Cable Length
50ft and up (15M and up)
Cable Outer Diameter (OD)
4.5MM
Cable Type
Active
Connector group
USB-C
Material
PVC (Plenum Rated Cable) + Zinc Alloy (Connector Ends)
Max Supported Color Depth
24-bit True Color
Max Supported Video Resolution
3840 x 2160 @ 60Hz
Resolutions Supported
3840 x 2160 @ 60Hz
Cable Length Range
50ft and up (15M and up)
Connector
USB C (male)

Export product specification