Download document () of 20
We make what matters work*

U420P-2X4-140W

2-in-1 USB-C Charging Cable (M/2xM) - 140W PD 3.1 Charging, 4 ft. (1.2 m)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
U420P-2X4-140W
UPC
037332300621
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.15 lb
Compliances
CE Marked
FCC Class B
RoHS
UKCA
Certifications
EN 55032
CISPR 35/EN 55035
ICES
EN IEC 63000
Global Catalog
U420P-2X4-140W
Product Type
Cable

Product specifications

Type
USB-C Charging Cable
Amperage Rating
5A
Device Compatibility
Amazon Kindle
Chromebook
Computer
Laptop
Phone
Tablet
Video Game System
Watch
Operating Humidity Range
10% to 90% RH, Non-Condensing
Storage Humidity Range
10% to 90% RH, Non-Condensing
Color
Black
Gray
Cable Jacket Rating
VW-1
USB Power Delivery (PD) Charging Support
Yes
Cable Jacket Color
Black
Connector Color
Silver
Connector Plating
Nickel
Charging Method
USB
Connector type
USB/Thunderbolt/Lightning
USB Specification
USB 2.0 (up to 480 Mbps)
Cable Jacket Material
PVC
Connector Style
Straight
Product Highlights
Charges a wide range of USB-C devices, including laptops, tablets and smartphones
Supports 140W (28V 5A) power output for charging one device via PD 3.1 or QC 3.0
Smart power-sharing automatically allocates wattage by device for optimized charging
Supports USB 2.0 data speeds up to 480 Mbps for reliable file and photo syncing
Compatible with current iPhone, MacBook, Samsung Galaxy and other popular models
3-year limited warranty (Worldwide)
Contact Plating
Nickel
SideA Connector1
USB C (MALE)
SideB Connector1
USB C (MALE)
Operating Temperature
14° to 113°F (-10° to 45°C)
Operating Temperature Range
14° to 113°F (-10° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
SideB Connector3
USB C (MALE)
Charging AMPS per port
5 A
Technology
USB 2.0 (High Speed)
Data Transfer Rate
480 Mbps
Cable Length
4 Foot
Maximum Input Watts
140 W
Cable Outer Diameter (OD)
4.1mm
Cable Type
Active
Connector group
USB-C
Material
PVC + ABS/PC
Quick Charge Compliant
3
Wire Gauge (AWG)
22/23/30
Power Provided to Connected Device(s)
Max 140W charging per port, two Type-C ports share max 140W charging
Total Charging Watts
140 W
Connector
USB C (male)
USB Power Delivery (PD) Charging Specification
28V/5A
3.0
3.1

Export product specification