Download document () of 20
We make what matters work*

U428-06N-F

USB-C to USB-A Adapter (M/F), USB 3.2 Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 6-in. (15.24 cm)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
U428-06N-F
UPC
037332189295
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.03 lb
Compliances
FCC Compliant
RoHS
CE Marked
REACH
Global Catalog
U428-06N-F
Product Type
Cable

Product specifications

Relative Humidity
10% to 85%, Non-Condensing
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Connector Plating
Nickel
Connector type
USB/Thunderbolt/Lightning
USB Specification
USB 3.1 Gen 1 (up to 5 Gbps)
Connector Style
Straight
Package contents
U428-06N-F USB 3.1 Gen 1 (5 Gbps) Adapter Cable, USB Type-C (USB-C) to USB Type-A M/F, 6 in.
Product Highlights
Provides power output up to 3A
Works with USB 3.0 devices
Supports USB 3.1 Gen 1 data transfer speeds up to 5 Gbps
Allows a male USB Type-A device or cable to connect with a USB Type-C (USB-C) device
Lifetime limited warranty (Worldwide)
Features reversible USB Type-C male plug on one end
Contact Plating
Gold
SideA Connector1
USB C (MALE)
SideB Connector1
USB 3.0 A (FEMALE)
Operating Temperature
14° to 140°F (-10° to 60°C)
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-4° to 185°F (-20° to 85°C)
SideB Connector3
USB 3.0 A (FEMALE)
Technology


Thunderbolt
USB 3.x
Cable Length
Up to 4ft (up to 1M)
Cable Outer Diameter (OD)
4.5MM
Cable Type
Passive
Connector group
USB-A
USB-C
Material
PVC
Cable Length Range
Up to 4ft (up to 1M)
Connector
USB C (male)
USB 3.0 A (female)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.