USB-A to USB-C AOC Cable (M/M) - USB 3.2 Gen 2 Plenum-Rated Fiber Active Optical Cable - Data Only, Backward Compatible, Black, 10 m
| Product Name |
Eaton Tripp Lite series cable
|
| Catalog Number |
U428F-10M-D321
|
| UPC |
037332275028
|
| Product Length/Depth |
8.86 in
|
| Product Height |
1.54 in
|
| Product Width |
9.25 in
|
| Product Weight |
0.55 lb
|
| Compliances |
CE Marked
FCC Compliant REACH RoHS |
| Certifications |
CSA Std. C22.2
EN 55032 |
| Global Catalog |
U428F-10M-D321
|
| Product Type |
Cable
|
| Application |
|
| Operating Humidity Range |
5% to 90% RH, Non-Condensing
|
| Storage Humidity Range |
5% to 90% RH, Non-Condensing
|
| Cable Jacket Rating |
CMP
|
| Cable Jacket Color |
Black
|
| Connector Color |
Light gray
Black |
| Connector Plating |
Nickel
|
| Connector type |
USB/Thunderbolt/Lightning
|
| Product Features |
Bus Powered
|
| USB Specification |
USB 3.1 Gen 2 (up to 10 Gbps)
USB 3.2 Gen 2 (Up to 10 Gbps) |
| Cable Jacket Material |
PVC
|
| Connector Style |
Straight
|
| Package contents |
U428F-10M-D321 USB 3.2 Gen 2 Fiber Active Optical Cable, M/M, 10 m (33 ft.)
|
| Product Highlights |
Fiber optic construction ideal for long-distance connections not supported by copper
Plenum rated for horizontal premise applications in air ducts and drop ceilings 10 m (33 ft.) length allows flexibility in placing USB-C devices where most needed Slim, flexible cable easily installs around corners and through hard-to-reach areas USB 3.2 Gen 2 (10 Gbps) cable is backward compatible with earlier USB generations |
| Contact Plating |
Gold
|
| SideA Connector1 |
USB A (MALE)
|
| SideB Connector1 |
USB C (MALE)
|
| Operating Temperature |
32° to 122°F (0° to 50°C)
|
| Operating Temperature Range |
32° to 122°F (0° to 50°C)
|
| Storage Temperature Range |
-4° to 158°F (-20° to 70°C)
|
| SideB Connector3 |
USB C (MALE)
|
| Technology |
USB 3.x |
| Data Transfer Rate |
10 Gbps
|
| Cable Length |
20 - 50ft (6 - 15M)
|
| Cable Outer Diameter (OD) |
4.5MM
|
| Cable Type |
Active
|
| Connector group |
USB-C
USB-A |
| Material |
PVC (Plenum Rated Cable) + Zinc Alloy (Connector Ends)
|
| Cable Length Range |
20 - 50ft (6 - 15M)
|
| Connector |
USB A (male)
USB C (male) |