USB-C to Gigabit Network Adapter with Right Angle USB-C, Thunderbolt 3 Compatibility - White
| Product Name |
Eaton Tripp Lite series network adapter
|
| Catalog Number |
U436-06N-GBW-RA
|
| UPC |
037332214157
|
| Product Length/Depth |
1.06 in
|
| Product Height |
0.63 in
|
| Product Width |
6 in
|
| Product Weight |
0.071 lb
|
| Compliances |
RoHS
REACH CE Marked FCC Compliant |
| Global Catalog |
U436-06N-GBW-RA
|
| Product Type |
Network adapter
|
| Application |
|
| Operating Humidity Range |
10% to 85% RH, Non-Condensing
|
| Storage Humidity Range |
5% to 90% RH, Non-Condensing
|
| Color |
White
|
| Cable Jacket Rating |
VW-1
|
| Connector Plating |
Nickel
|
| Connector type |
Networking-copper
USB/Thunderbolt/Lightning |
| Product Features |
Bus Powered
|
| USB Specification |
USB 3.1 Gen 1 (up to 5 Gbps)
|
| Network Speed |
1 Gbps (Gigabit)
|
| Package contents |
Quick Start Guide
U436-06N-GBW-RA Right-Angle USB-C to Gigabit Ethernet Network Adapter (M/F), White |
| Contact Plating |
Gold
|
| SideA Connector1 |
USB C (MALE) - RIGHT ANGLE
|
| SideB Connector1 |
RJ45 (FEMALE)
|
| Operating Temperature |
32° to 113°F (0° to 45°C)
|
| Operating Temperature Range |
32° to 113°F (0° to 45°C)
|
| Storage Temperature Range |
14° to 176°F (-10° to 80°C)
|
| SideB Connector3 |
RJ45 (FEMALE)
|
| Network Compatibility |
1 Gbps (Gigabit)
|
| Built-In Cable Length |
0.328 ft
|
| Cable Length |
Up to 4ft (up to 1M)
|
| Number of Ports |
1
|
| LED Indicators |
Network cable connected = Green; Data transmitting = Green
|
| Connector group |
USB-C
RJ45 |
| Material |
ABS, PVC
|
| Recommended Category Cable |
Cat6 Cables
|
| Connector |
RJ45 (female)
USB C right angle (male) |