Download document () of 20
We make what matters work*

U437-001-C-V2

USB-C to 3.5 mm Headphone Jack Adapter for Hi-Res Stereo Audio - PD 3.0 and QC 2.0 Charging, Silver

  • Compatible with Android, Windows, macOS, Linux and Chrome operating systems
  • Plug-and-play operation with no software required for speedy installation
  • USB-C port supports 60W PD 3.0 and 18W QC 2.0 output for charging host device
  • 3-year limited warranty (Worldwide)
  • Adds a 3.5 mm headphone/mic port to a device that comes without a stereo audio jack
  • Slim housing fits into a backpack or laptop bag for convenient listening anywhere

General specifications

Product Name
Eaton Tripp Lite series audio adapter
Catalog Number
U437-001-C-V2
UPC
037332269676
Product Length/Depth
0.504 in
Product Height
0.354 in
Product Width
1.964 in
Product Weight
0.0132 lb
Warranty
3 year limited
Compliances
FCC Compliant
CE Marked
RoHS
REACH
Global Catalog
U437-001-C-V2
Product Type
Audio adapter

Product specifications

Audio Specification
Support Digital Hi-Res Audio (High Resolution Audio); DAC Supports 44.1/48/96KHz Sample Rate, 16/24-bit; ADC input supports 48KHz Sample Rate, 16bit
Audio Ports
3.5MM (FEMALE)
Operating Humidity Range
10% to 85% RH
Storage Humidity Range
5% to 90% RH
Audio Input
USB-C
Color
Silver
Audio Output
3.5mm
USB Power Delivery (PD) Charging Support
Yes
Charging Ports / Amps
3A
Charging Method
USB
Connector type
USB/Thunderbolt/Lightning
Audio
Package contents
U437-001-C-V2 USB-C to 3.5 mm Headphone Jack Adapter
Quick Start Guide
Charging Port Type
USB C (FEMALE)
Power Source Type
USB
SideA Connector1
USB C (MALE)
SideB Connector1
3.5MM (FEMALE)
SideB Connector2
USB C (FEMALE)
Operating Temperature
32° to 113°F (0° to 45°C)
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
SideB Connector3
3.5MM (FEMALE)
Charging AMPS per port
3A (PD Charge); 2A (QC 2.0)
3 A
3A
Technology


USB
Stereo Audio
Charging Ports
USB-C: 60W (20V 3A) Power Delivery (PD 3.0)
Number of Charging Ports
1
Cable Length
Up to 4ft (up to 1M)
Number of Ports
2
LED Indicators
N/A
Connector group
3.5mm
USB-C
Material
TPE, Aluminum, SPTE, PCB
Quick Charge Compliant
2
Power Provided to Connected Device(s)
20V/3A (60W) PD Charging, 9V/2A (18W) QC 2.0 Charging
Total Charging Amps
3A
Total Charging Watts
60 W
Connector
USB C (male)
3.5mm (female)

Export product specification