Download document () of 20
We make what matters work*

U438-06N-G1-W

USB 3.1 Gen 1 (5 Gbps) USB-C to SATA III Adapter Cable with UASP, 2.5 in. SATA Hard Drives, Thunderbolt 3 Compatible, White

  • Plug-and-play—no external power supply required
  • Works up to 70% faster when connected to UASP host controller
  • Compatible with SATA HDDs and SSDs up to 4 TB
  • Compatible with all USB-enabled operating systems
  • Supports USB 3.1 data transfer rates up to 5 Gbps
  • 3-year limited warranty (Worldwide)

General specifications

Product Name
Eaton Tripp Lite series SATA cable
Catalog Number
U438-06N-G1-W
UPC
037332199430
Product Length/Depth
0.465 in
Product Height
0.512 in
Product Width
2.795 in
Product Weight
0.05 lb
Warranty
3 year limited
Compliances
RoHS
CE Marked
REACH
FCC Compliant
Global Catalog
U438-06N-G1-W
Product Type
SATA cable

Product specifications

Relative Humidity
10% to 80% RH, Non-Condensing
Color
White
Cable Jacket Rating
VW-1
Material
ABS
Cable Jacket Color
White
Connector Plating
Nickel
Connector type
Storage
USB/Thunderbolt/Lightning
Product Features
Bus Powered
UASP Support
USB Specification
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps)
Package contents
U438-06N-G1-W USB 3.1 Gen 1 to SATA III Adapter Cable, White
Packaging Type
Polybag
SideA Connector1
USB C (MALE)
SideB Connector1
22 PIN SATA + POWER (FEMALE)
Operating Temperature
50° to 122°F (10° to 50°C)
Operating Temperature Range
50° to 122°F (10° to 50°C)
Storage Temperature Range
32° to 149°F (0° to 65°C)
Technology
SATA / eSATA
Features
Flex Center
BTUs
17.1 BTU/Hr
LED Indicators
Blue (Read, Write, Power)
Number of Ports
1
Power Consumption
5 W
Connector group
USB-C
SATA
Connector
USB C (male)
22-pin SATA+ power (female)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.