Download document () of 20
We make what matters work*

U438-06N-G2-W

USB 3.2 Gen 2 (10 Gbps) USB-C to SATA III Adapter Cable with UASP, 2.5 in. SATA Hard Drives, Thunderbolt 3 Compatible, White

  • Compatible with all USB-enabled operating systems
  • Supports USB 3.2 Gen 2 data transfer rates up to 10 Gbps
  • 3-year limited warranty (Worldwide)
  • Compatible with SATA HDDs and SSDs up to 4 TB
  • Plug-and-play-no external power supply required
  • Works up to 70% faster when connected to UASP host controller

General specifications

Product Name
Eaton Tripp Lite series SATA cable
Catalog Number
U438-06N-G2-W
UPC
037332199423
Product Length/Depth
0.709 in
Product Height
0.512 in
Product Width
2.795 in
Product Weight
0.05 lb
Warranty
3 year limited
Compliances
REACH
FCC Compliant
RoHS
CE Marked
Certifications
EN 55022
EN 55024
Global Catalog
U438-06N-G2-W
Product Type
SATA cable

Product specifications

Relative Humidity
10% to 80% RH, Non-Condensing
Color
White
Cable Jacket Rating
VW-1
Material
ABS
Cable Jacket Color
White
Connector Plating
Nickel
Connector type
USB/Thunderbolt/Lightning
Storage
Product Features
UASP Support
Bus Powered
USB Specification
USB 3.1 Gen 2 (up to 10 Gbps)
Package contents
U438-06N-G2-W USB 3.2 Gen 2 to SATA III Adapter Cable, White
Packaging Type
Polybag
SideA Connector1
USB C (MALE)
SideB Connector1
22 PIN SATA + POWER (FEMALE)
Operating Temperature
50° to 122°F (10° to 50°C)
Operating Temperature Range
50° to 122°F (10° to 50°C)
Storage Temperature Range
32° to 149°F (0° to 65°C)
Technology
SATA / eSATA
Features
Flex Center
BTUs
17.1 BTU/Hr
LED Indicators
Blue (Read, Write, Power)
Number of Ports
1
Power Consumption
5 W
Connector group
SATA
USB-C
Connector
22-pin SATA+ power (female)
USB C (male)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.