Download document () of 20
We make what matters work*
To be discontinued

U439-002-CG2

USB-C to Dual SATA Quick Dock - USB 3.1 Gen 2 (10 Gbps), 2.5/3.5 in. HDD/SDD, Thunderbolt 3

  • Works with all major operating systems, including Windows, Mac and Linux
  • One-touch cloning duplicates one drive onto another without connecting to a PC
  • Supports USB 3.1 Gen 2 speeds up to 10 Gbps for ultra-fast file transfers
  • Compatible with all 2.5 and 3.5 in. SATA I, II and III HDDs and SSDs up to 10 TB
  • Plug-and-play operation with no software or drivers required

High-Speed Data Access and Transfers
This selection of enclosures, adapters and docking stations gives you the tools to manage, protect and expand your storage with ease, keeping your network agile, efficient and ready for the future. USB 3.2 Gen 1 data speeds up to 5 Gbps ensure quick access to large files, backups and system images. Whether cloning drives or connecting SSDs, you get the speed and efficiency needed for today’s demanding workloads.

Benefits That Power Your Network
By standardizing on Eaton’s Tripp Lite storage connectivity solutions, organizations gain:

  • Faster workflows with high-speed interfaces.
  • Cross-platform compatibility with Windows, macOS and Linux.
  • Extended hardware life by repurposing existing drives as external storage.
  • Improved flexibility for backups, migrations and data recovery.

Ideal for IT, Business and Creative Applications
These enclosures and docking stations are ideal for IT administrators, creative professionals and business users alike. IT teams can use them for rapid drive cloning, system imaging and secure data wipes. Creative professionals benefit from fast external SSD access for video editing and large media projects. Businesses can streamline backups and expand storage capacity without costly infrastructure upgrades.

Reliable, Portable and Easy to Use
All models are designed with plug-and-play simplicity, requiring no drivers or complicated setup. Compact and portable, they’re equally at home in a data center, office or mobile workstation.

General specifications

Product Name
Eaton Tripp Lite series hard drive docking station
Catalog Number
U439-002-CG2
UPC
037332231185
Product Length/Depth
6.3 in
Product Height
2.83 in
Product Width
7.95 in
Product Weight
0.001 lb
Compliances
REACH
RoHS
FCC Compliant
Global Catalog
U439-002-CG2
Product Type
Hard drive docking station

Product specifications

Application
  • Clone one SATA drive to another without connecting to a PC
  • Add external storage to your PC or notebook computer
  • Quickly archive backup data from your computer to an external drive
  • Transfer data from one computer to another via SATA drive
  • Gain fast access to SATA drives for imaging purposes
Special features
Cloning Functionality The cloning function will not work if the U439-002-CG2 is connected to a source (computer) via a USB cable (or any other) connection.
AC Power Adapter Plug(s)
NEMA 1-15P North America
Color
Black
Material
PCB
Connector Plating
Nickel
Product Features
UASP Support
Packaging Type
Box
External Power Supply Certifications
cUL
FCC
UL
RoHS
SideA Connector1
USB C (FEMALE)
SideB Connector1
7-PIN SATA (FEMALE)
Operating Temperature
50° to 122°F (10° to 50°C)
Storage Temperature Range
32° to 149°F (0° to 65°C)
Technology
SATA / eSATA
Features
Flex Center
AC Adapter
Input: 100-240V, 50/60Hz, 1.5A; Output: 12V, 3A
AC Power Adapter Cord Length
5 ft
Power Source Type
AC Adapter

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.