USB-C Dock with Removable Clip - For Laptops and Tablets, 4K HDMI, USB-A Hub, 60W PD Charging
Universal connectivity for modern workflows
These docking stations unify power, data, video and networking into one streamlined solution, which helps you work faster, smarter and more efficiently. They transform your laptop or tablet into a fully connected workstation, delivering the ports, power and performance modern professionals need. They streamline connectivity, reduce clutter and make it easy to expand your network capabilities in any environment.
Benefits that power productivity
By standardizing on these docking stations, you gain:
Applications across industries
These docking stations are designed for enterprise IT, education, healthcare, creative studios and remote workforces. In corporate offices, they simplify hot-desking by letting employees connect instantly with one cable. In education, they support hybrid classrooms by enabling laptops to connect to projectors, displays and networks. For those who work from home, they turn a laptop into a desktop-class workstation without sacrificing portability.
| Product Name |
Eaton Tripp Lite series docking station
|
| Catalog Number |
U442-DOCK15-S
|
| UPC |
037332251701
|
| Product Length/Depth |
0.45 in
|
| Product Height |
1.31 in
|
| Product Width |
3.86 in
|
| Product Weight |
0.15 lb
|
| Warranty |
3 year limited
|
| Compliances |
FCC Compliant
REACH CE Marked RoHS |
| Global Catalog |
U442-DOCK15-S
|
| Product Type |
Docking station
|
| Application |
|
| Type |
Docking Station
|
| Audio Ports |
3.5MM (FEMALE)
3.5mm Combo Stereo Audio / Microphone Jack |
| Total Charging Watts |
60
|
| Operating Humidity Range |
10% to 90% RH, Non-Condensing
|
| Storage Humidity Range |
0% to 95% RH, Non-Condensing
|
| Color |
Gray
|
| Material |
Aluminum
|
| USB Hub Ports |
Yes
|
| USB Power Delivery (PD) Charging Support |
Yes
|
| Charging Ports / Amps |
3A
|
| Connector Plating |
Nickel
|
| Product Features |
DisplayPort Alt Mode
Extended Mode Bus Powered Mirror Mode |
| USB Specification |
USB 2.0 (up to 480 Mbps)
|
| Color Depth |
36-bit Deep color
36-bit Deep Color |
| Package contents |
Owner’s manual
U442-DOCK15-S USB-C Dock with Removable Clip |
| Packaging Type |
Box
|
| Chroma Sub Sampling |
4:2:2
4:2:0 4:4:4 |
| Plug Color |
White
Blue |
| HDCP Specification |
1.4
|
| SideA Connector1 |
USB C (MALE)
|
| SideB Connector1 |
3.5MM (FEMALE)
|
| SideB Connector2 |
USB A (FEMALE)
|
| Data Ports |
USB-A - USB 2.0
USB A (FEMALE) |
| SideB Connector3 |
USB C (FEMALE)
3.5MM (FEMALE) |
| SideB Connector4 |
HDMI (FEMALE)
|
| Host Connector |
USB C (MALE)
|
| SideB Connectors5 |
MICRO SD (FEMALE)
SD (FEMALE) |
| Charging AMPS per port |
3 A
|
| Technology |
HDMI
Stereo Audio USB 2.0 (High Speed) |
| Features |
Flex Center
|
| Charging Ports |
USB-C: 60W (20V 3A) Power Delivery (PD 2.0)
|
| Video Ports Details |
|
| Number of Ports |
6
|
| Number of USB Hub Ports |
2
|
| Number of Monitors Supported |
1
|
| Audio Ports Details |
3.5mm Combo Stereo Audio / Microphone Jack
|
| Card Slots Details |
Both card readers can be used at the same time
|
| Resolutions Supported |
HDMI: 4K 30Hz (3840 x 2160)
|
| Storage Temperature Range |
-4° to 158°F (-20° to 70°C)
|
| Max Supported Video Resolution |
3840 x 2160 @30Hz
|
| Data Ports Details |
USB-A - USB 2.0
|
| Card Slots |
MICRO SD (FEMALE)
SD (FEMALE) |
| Video Ports |
HDMI (FEMALE)
HDCP 1.4 HDMI 1.4 |
| USB Power Delivery (PD) Charging Specification |
3
|
| SD Card Specification |
SD
Micro SD |