Download document () of 20
We make what matters work*

U442-DOCK20-VMB

VESA Mounting Plate for Tripp Lite U442-DOCK20-B Docking Station

  • Supports 75 x 75 mm and 100 x 100 mm VESA mounting patterns for quick installation
  • Attaches behind your monitor to provide a clutter-free workstation
  • Made from durable SECC metal to withstand the rigors of everyday use
  • Lifetime limited warranty (Worldwide)
  • Provides behind-monitor cable management to avoid annoying cord clutter
  • Designed specifically for U442-DOCK20-B docking station only

Universal connectivity for modern workflows
These docking stations unify power, data, video and networking into one streamlined solution, which helps you work faster, smarter and more efficiently. They transform your laptop or tablet into a fully connected workstation, delivering the ports, power and performance modern professionals need. They streamline connectivity, reduce clutter and make it easy to expand your network capabilities in any environment.

Benefits that power productivity
By standardizing on these docking stations, you gain:

  • Simplified connectivity with fewer adapters and cables.
  • Enhanced productivity through multi-display support and high-speed data transfer.
  • Reliable networking with built-in Gigabit Ethernet.
  • Future-ready flexibility with support for Thunderbolt 3, USB-C and USB 3.2 devices.

Applications across industries
These docking stations are designed for enterprise IT, education, healthcare, creative studios and remote workforces. In corporate offices, they simplify hot-desking by letting employees connect instantly with one cable. In education, they support hybrid classrooms by enabling laptops to connect to projectors, displays and networks. For those who work from home, they turn a laptop into a desktop-class workstation without sacrificing portability.

General specifications

Product Name
Eaton Tripp Lite series docking station
Catalog Number
U442-DOCK20-VMB
UPC
037332256515
Product Length/Depth
0.41 in
Product Height
6.06 in
Product Width
4.65 in
Product Weight
0.34 lb
Compliances
RoHS
REACH
Certifications
CSA certified
UL Listed
cUL Listed
Global Catalog
U442-DOCK20-VMB
Product Type
Docking station

Product specifications

Accessory Class
Display mount accessories
Accessory Type
VESA Adapter
Color
Black
VESA Pattern
75x75
100x100
Material
SECC
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
Package contents
(2) M3 screws
(2) M4 screws
Installation guide
U442-DOCK20-VMB mounting plate
Packaging Type
Box

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.