Download document () of 20
We make what matters work*

U442-DOCK22-B

USB-A / USB-C Dual Display Docking Station - 1080p 60 Hz HDMI, USB 3.2 Gen 1, USB-A Hub, GbE

  • Connects you to a wired 10/100/1000 Ethernet network when no Wi-Fi is available
  • Supports USB 3.2 Gen 1 speeds up to 5 Gbps to ensure fast data transfers
  • Supports HD 1080p @ 60 Hz video resolutions on two HDMI displays simultaneously
  • 6 USB-A hub ports allow connection of flash drives, printers and other peripherals
  • 3.5 mm mini stereo audio jacks allow connection of speaker and microphone

Universal connectivity for modern workflows
These docking stations unify power, data, video and networking into one streamlined solution, which helps you work faster, smarter and more efficiently. They transform your laptop or tablet into a fully connected workstation, delivering the ports, power and performance modern professionals need. They streamline connectivity, reduce clutter and make it easy to expand your network capabilities in any environment.

Benefits that power productivity
By standardizing on these docking stations, you gain:

  • Simplified connectivity with fewer adapters and cables.
  • Enhanced productivity through multi-display support and high-speed data transfer.
  • Reliable networking with built-in Gigabit Ethernet.
  • Future-ready flexibility with support for Thunderbolt 3, USB-C and USB 3.2 devices.

Applications across industries
These docking stations are designed for enterprise IT, education, healthcare, creative studios and remote workforces. In corporate offices, they simplify hot-desking by letting employees connect instantly with one cable. In education, they support hybrid classrooms by enabling laptops to connect to projectors, displays and networks. For those who work from home, they turn a laptop into a desktop-class workstation without sacrificing portability.

General specifications

Product Name
Eaton Tripp Lite series docking station
Catalog Number
U442-DOCK22-B
UPC
037332267160
Product Length/Depth
1.22 in
Product Height
7.39 in
Product Width
3.02 in
Product Weight
0.45 lb
Compliances
RoHS
WEEE Directive
FCC Compliant
CE Marked
REACH
Certifications
NOM
Global Catalog
U442-DOCK22-B
Product Type
Docking station

Product specifications

Special features
Device Drivers A driver CD-ROM is no longer included with this product. The latest drivers for Windows, macOS, Android, Chrome OS and Ubuntu are available from the DisplayLink website. Please visit https://www.displaylink.com/downloads.
Type
Docking Station
Audio Ports
3.5MM (FEMALE)
Two 3.5mm TRS audio jacks (1 x microphone jack, 1 x stereo headphone jack)
Total Charging Watts
20
AC Power Adapter Plug(s)
NEMA 1-15P North America
Operating Humidity Range
20% to 80% RH, Non-Condensing
Storage Humidity Range
10% to 90% RH, Non-Condensing
Color
Black
Input Plug Type
NEMA 1-15P
Material
Plastic
USB Hub Ports
Yes
Charging Ports / Amps
1.5A
Connector Plating
Nickel
Product Features
Extended Mode
Mirror Mode
DisplayPort Alt Mode
Ethernet Support
Driver Required
USB Specification
USB 2.0 (up to 480 Mbps)
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps)
USB 3.2 Gen 1 (up to 5 Gbps)
Network Speed
1 Gbps (Gigabit)
Package contents
Owner's manual
USB-B to USB-A cable
U442-DOCK22-B USB-C Dock, Dual Display
External power supply (Input: 100-240V, 50/60 Hz, 0.8A; Output: 5V 4A)
USB-A to USB-C adapter
Contact Plating
Gold
Packaging Type
Box
Plug Color
Blue
White
Power Source Type
AC Adapter with detachable power cord
SideA Connector1
USB B (FEMALE)
SideB Connector1
HDMI (FEMALE)
SideB Connector2
RJ45 (FEMALE)
Data Ports
USB-A - USB 2.0
USB A (FEMALE)
USB-A - USB 3.2 Gen 1 (5 Gbps)
Dc Barrel Plug
OD: 5.5 x 2.5 x 10 mm, positive pin, negative sleeve
SideB Connector3
USB A (FEMALE)
HDMI (FEMALE)
Voltage Compatibility (VAC)
100 VAC
110 VAC
120 VAC
125 VAC
127 VAC
200 VAC
208 VAC
220 VAC
230 VAC
240
SideB Connector4
3.5MM (FEMALE)
Host Connector
USB A (MALE)
USB C (MALE)
Charging AMPS per port
1.5 A
Technology
HDMI
Stereo Audio
Cat5/5e
Cat6
USB 3.x
Features
Flex Center
Network Compatibility
1 Gbps (Gigabit)
Charging Ports
USB-A: 5V 1.5A (7.5W)
Video Ports Details
HDMI 1.3
AC Power Adapter Cord Length
5 ft
Input Cord Length
3.28 ft
Number of Ports
12
Number of USB Hub Ports
6
Number of Monitors Supported
2
Audio Ports Details
Two 3.5mm TRS audio jacks (1 x microphone jack, 1 x stereo headphone jack)
Resolutions Supported
HDMI Single: 2560 x 1440 @ 60Hz HDMI Dual: 1080p @ 60Hz
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
Max Supported Video Resolution
Single: 2560 x 1400 @ 60Hz Dual: 1920 x 1080 @ 60Hz
Recommended Category Cable
Cat6
Data Ports Details
USB-A - USB 3.2 Gen 1 (5 Gbps)
USB-A - USB 2.0
Network Ports
RJ45 (FEMALE)
Video Ports
HDMI (FEMALE)
HDMI 1.3

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.