Download document () of 20
We make what matters work*

U442-DOCK25

USB4 Dual Monitor Docking Station – USB-C 40G, 8K and 4K/120 Hz, 2x DisplayPort and 1x USB-C Video Ports, USB 10G Hub, 2.5Gbe, 134W power supply, PD charging, Thunderbolt 4 Compatible

  • USB4 port supports 96W power delivery for keeping host device fully charged
  • RJ45 port connects to a wired 2.5 Gbps Ethernet network using compatible Cat6 cabling
  • 3-year limited warranty (Worldwide)
  • DisplayPort and USB-C ports support 8K/30 Hz or 4K/144 Hz single-video output
  • Ideal for data-intensive multitasking, 8K video streaming/editing or large file transfers
  • USB 3.2 Gen 2 hub ports support 10 Gbps speeds for fast file transfers between devices

Universal connectivity for modern workflows
These docking stations unify power, data, video and networking into one streamlined solution, which helps you work faster, smarter and more efficiently. They transform your laptop or tablet into a fully connected workstation, delivering the ports, power and performance modern professionals need. They streamline connectivity, reduce clutter and make it easy to expand your network capabilities in any environment.

Benefits that power productivity
By standardizing on these docking stations, you gain:

  • Simplified connectivity with fewer adapters and cables.
  • Enhanced productivity through multi-display support and high-speed data transfer.
  • Reliable networking with built-in Gigabit Ethernet.
  • Future-ready flexibility with support for Thunderbolt 3, USB-C and USB 3.2 devices.

Applications across industries
These docking stations are designed for enterprise IT, education, healthcare, creative studios and remote workforces. In corporate offices, they simplify hot-desking by letting employees connect instantly with one cable. In education, they support hybrid classrooms by enabling laptops to connect to projectors, displays and networks. For those who work from home, they turn a laptop into a desktop-class workstation without sacrificing portability.

General specifications

Product Name
Eaton Tripp Lite series docking station
Catalog Number
U442-DOCK25
UPC
037332293473
Product Length/Depth
3.15 in
Product Height
0.87 in
Product Width
7.48 in
Product Weight
0.33 lb
Compliances
FCC Class B
ICES-003
Certifications
CSA Std. C22.2
ICES
UL 62368-1
Global Catalog
U442-DOCK25
Product Type
Docking station

Product specifications

Type
USB4 Docking Station
Amperage Rating
3A
Device Compatibility
Chromebook
Computer
Headphones
Laptop
Monitor/HDTV
Printer
Projector
AC Power Adapter Plug(s)
NEMA 5-15P North America
Relative Humidity
20% to 80% RH
Color
Silver
USB Power Delivery (PD) Charging Support
Yes
Cable Jacket Color
Black
Charging Ports / Amps
1.5A
5A
Connector Color
Black
Connector Plating
Nickel
Connector type
USB/Thunderbolt/Lightning
Video
Product Features
3D Video Supported
Extended Mode
HDR Support
Mirror Mode
Suspend Mode Support
Multi-Resolution Support
EDID Support
DisplayPort Alt Mode
DSC Support
Ethernet Support
USB Specification
USB 3.2 Gen 1 (up to 5 Gbps)
Cable Jacket Material
PVC
Connector Style
Straight
Network Speed
10 Mbps
100 Mbps (Fast Ethernet)
1 Gbps (Gigabit)
2.5 Gbps
Charging Port Type
USB C (FEMALE)
Chroma Sub Sampling
4:2:0
4:2:2
4:4:4
Power Source Type
AC Adapter
HDCP Specification
2.2
SideA Connector1
USB C (FEMALE)
Compatible Devices
Chromebook
Laptop
Smartphone
Tablet
SideB Connector1
DISPLAYPORT (FEMALE)
USB A (FEMALE)
SideA Connector2
DISPLAYPORT (FEMALE)
SideB Connector2
USB C (FEMALE)
Operating Temperature
32° to 105°F (0° to 40°C)
Operating Temperature Range
32° to 105°F (0° to 40°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Data Ports
USB-A - USB 2.0
USB-A - USB 3.2 Gen 2 (10 Gbps)
USB-C - USB 3.2 Gen 2 (10 Gbps)
USB A (FEMALE)
USB C (FEMALE)
SideA Connector3
USB A (FEMALE)
SideB Connector3
USB C (FEMALE)
USB A (FEMALE)
Displayport Specification
1.4
Voltage Compatibility (VAC)
100 VAC
110 VAC
120 VAC
125 VAC
127 VAC
200 VAC
208 VAC
220 VAC
230 VAC
240
Host Connector
USB C (FEMALE)
Charging AMPS per port
1.5 A
5A
Network Compatibility
10 Mbps
100 Mbps (Fast Ethernet)
1 Gbps (Gigabit)
2.5 Gbps
Charging Ports
USB-A: 0.9A
USB-C: 100W (20V 5A) Power Delivery (PD 3.0)
USB-C: 5V 1.5A (7.5W)
Data Transfer Rate
5 Gbps
Video Ports Details
  • HDCP 1.4
  • DisplayPort 1.4
  • HDCP 2.3
Number of Charging Ports
3
AC Power Adapter Cord Length
3.3 ft
Cable Length
Up to 4ft (up to 1M)
Number of Monitors Supported
2
Number of Ports
9
Number of USB Hub Ports
4
Total Number of Ports
9
AC Power Adapter Input Specs (V / Hz / A)
100-240V, 50/60 Hz, 2.5A Max
AC Power Adapter Output Specs (V / A)
21V/6.4A
Cable Outer Diameter (OD)
4.95mm
Data Ports Details
  • USB-A - USB 2.0
  • USB-A - USB 3.2 Gen 2 (10 Gbps)
  • USB-C - USB 3.2 Gen 2 (10 Gbps)
LED Indicators
(x1) ORANGE (NETWORK CONNECTION ESTABLISHED), (x1) GREEN (TRANSMITTING DATA), POWER INDICATOR LED: ORANGE - POWER ON, BLUE - CONNECTED TO HOST
Connector group
USB-C
DisplayPort
Material
PC + ABS
Max Supported Color Depth
36-bit Deep Color
Max Supported Video Resolution
7680 x 4320 (8K)
Recommended Category Cable
Cat6/Cat6a
Resolutions Supported
  • DisplayPort1: 8K/30 Hz or 4K/144 Hz (Single Output)
  • DisplayPort2: 8K/30 Hz or 4K/144 Hz (Single Output)
  • USB-C 8K Video Port: 8K/30 Hz or 4K/144 Hz (Single Output)
  • DisplayPort1 + DisplayPort2: 8K/30 Hz + 4K/30 Hz (Dual Output)
  • DisplayPort1/2 + USB-C Video: 8K/30 Hz + 4K/30 Hz (Dual Output)
  • DisplayPort1: 4K/60 Hz (Single Output)
  • DisplayPort2: 4K/60 Hz (Single Output)
  • USB-C Video Port: 4K/60 Hz (Single Output)
  • DisplayPort1 + DisplayPort2: 4K/60 Hz + 4K/60 Hz (Dual Output)
  • DisplayPort1/2 + USB-C Video: 4K/60 Hz + 4K/60 Hz (Dual Output)
  • DisplayPort1: 4K/60 Hz (Single Output)
  • DisplayPort2: 4K/60 Hz (Single Output)
  • USB-C Video Port: 4K/60 Hz (Single Output)
  • DisplayPort1: 4K/30 Hz (Single Output)
  • DisplayPort2: 4K/30 Hz (Single Output)
  • USB-C Video Port: 4K/30 Hz (Single Output)
  • DisplayPort1: 4K/144 Hz (Single Output)
  • DisplayPort2: 4K/144 Hz (Single Output)
  • USB-C Video Port: 4K/144 Hz (Single Output)
Power Provided to Connected Device(s)
96W
Total Charging Amps
5
Total Charging Watts
134 W
Cable Length Range
Up to 4ft (up to 1M)
Bandwidth
40 Gbps
Connector
USB A (female)
DisplayPort (female)
Network Ports
RJ45 (FEMALE)
Video Input
USB C (FEMALE)
Video Output
DISPLAYPORT (FEMALE)
USB C (FEMALE)
Video Ports
DISPLAYPORT (FEMALE)
USB C (FEMALE)
USB Power Delivery (PD) Charging Specification
3.0

Export product specification