Download document () of 20
We make what matters work*

U442-DOCK26

USB4 Dual Monitor Travel Dock, 2x HDMI (4K/60Hz), 100W PD Charging, 1x USB-C (8K Video + 10G Data), 1x USB-A 10G, 1x USB 2.0 Ports

  • Supports UHD resolutions up to 8K @ 30 Hz or 4K @ 144 Hz (4:4:4)
  • USB-A hub port supports lightning-fast USB 3.2 Gen 2 (10 Gbps) data transfer rates
  • Supports 20V 5A (100W) power output for charging the host device during use
  • 2 video ports may be used at the same time: HDMI + HDMI or HDMI + USB-C
  • 1-year limited warranty (Worldwide)
  • Plug-and-play operation with no software required for easy, immediate installation

Universal connectivity for modern workflows
These docking stations unify power, data, video and networking into one streamlined solution, which helps you work faster, smarter and more efficiently. They transform your laptop or tablet into a fully connected workstation, delivering the ports, power and performance modern professionals need. They streamline connectivity, reduce clutter and make it easy to expand your network capabilities in any environment.

Benefits that power productivity
By standardizing on these docking stations, you gain:

  • Simplified connectivity with fewer adapters and cables.
  • Enhanced productivity through multi-display support and high-speed data transfer.
  • Reliable networking with built-in Gigabit Ethernet.
  • Future-ready flexibility with support for Thunderbolt 3, USB-C and USB 3.2 devices.

Applications across industries
These docking stations are designed for enterprise IT, education, healthcare, creative studios and remote workforces. In corporate offices, they simplify hot-desking by letting employees connect instantly with one cable. In education, they support hybrid classrooms by enabling laptops to connect to projectors, displays and networks. For those who work from home, they turn a laptop into a desktop-class workstation without sacrificing portability.

General specifications

Product Name
Eaton Tripp Lite series docking station
Catalog Number
U442-DOCK26
UPC
037332295941
Product Length/Depth
5.59 in
Product Height
0.71 in
Product Width
1.21 in
Product Weight
0.33 lb
Warranty
1 year limited
Compliances
CE Marked
FCC part 15 Class B
REACH
RoHS3
UKCA
WEEE
Certifications
EN 55032
ICES
NOM
Global Catalog
U442-DOCK26
Product Type
Docking station

Product specifications

Type
USB Multiport Dock; Multiport Adapter
Charging Ports Details
USB-C port supports PD 3.0 charging specs up to 100W, max 85W PD Charging for PC (15W is dedicated to the functioning of the dock), Note: USB-C 10G/8K Port as 1.5A
Number of Charging Ports
1
Total Charging Amps
4.25
Total Charging Watts
100
Device Compatibility
Chromebook
Computer
DVR
Laptop
Monitor/HDTV
Phone
Projector
Tablet
Housing Color
Gray
Operating Humidity Range
10% to 85% RH (No Condensation)
Storage Humidity Range
5% to 90% RH (No Condensation)
Color
Black
Gray
Input Plug Type
USB-C (Male)
Cable Jacket Rating
FT2
Material
PC
ABS
TPE
Aluminum
USB Hub Ports
Yes
USB Power Delivery (PD) Charging Support
Yes
Cable Jacket Color
Black
Charging Ports / Amps
3A
4.5A
Connector Color
Black
Connector Plating
Nickel
Product Features
3D Video Supported
Battery Charging (5V/1.5A Port)
Bus Powered
Extended Mode
Full Duplex Support
HDR Support
Mirror Mode
MST Support
Remote Wakeup Support
Overcurrent Protection
Overvoltage Protection
EDID Support
DisplayPort Alt Mode
DSC Support
USB Specification
USB 2.0 (up to 480 Mbps)
USB 3.2 Gen 2 (Up to 10 Gbps)
USB4 (up to 40 Gbps)
Cable Jacket Material
TPE
Color Depth
36-bit Deep Color
Charging Port Type
USB C (FEMALE)
Packaging Type
Box
Chroma Sub Sampling
4:2:0
4:2:2
4:4:4
Plug Color
White
Blue
Power Source Type
Bus
USB
HDCP Specification
1.4
SideA Connector1
USB C (MALE)
Compatible Devices
Chromebook
Laptop
Smartphone
Tablet
SideB Connector1
USB C (FEMALE)
SideB Connector2
USB A (FEMALE)
Data Ports
USB-A - USB 2.0
USB-A - USB 3.2 Gen 2 (10 Gbps)
USB-C - USB 3.2 Gen 2 (10 Gbps)
USB A (FEMALE)
USB C (FEMALE)
SideB Connector3
HDMI (FEMALE)
USB C (FEMALE)
Displayport Specification
1.4
Host Connector
USB C (MALE)
Charging AMPS per port
3 A
4.5 A
Technology
Cat5/5e
Cat6
HDMI
Thunderbolt
USB 3.x
Charging Ports
USB-A: 0.9A
USB-A: 5V 1.5A (7.5W)
USB-C: 100W (20V 5A) Power Delivery (PD 3.0)
USB-C: 5V 1.5A (7.5W)
Video Ports Details
  • HDCP 1.4
  • DisplayPort 1.4
  • HDCP 2.3
Data Transfer Rate
10 Gbps
480 Mbps
Supported Resolution
3840x2160 (4K)
7680 x 4320 (8K)
Cable Length
0.6 Foot
Input Cord Length
0.66 ft
Number of Ports
6
Number of USB Hub Ports
3
Total Number of Ports
6
Number of Monitors Supported
2
Extended Mode Details
Extends an HDMI video signal from a host which supports USB-C DisplayPort Alternate Mode at resolutions up to 8K/30 Hz or 4K/144 Hz
Mirror Mode Details
Mirrors HDMI video from a host which supports USB-C DisplayPort Alternate Mode at resolutions up to 8K/30 Hz or 4K/144 Hz
Resolutions Supported
AMONG ALL THE THREE PORTS (INCLUDING USB-C 10G/8K; HDMI X2), ALLOW TO OUTPUT MAX 2 DISPLAYS WITH MAX DUAL 4K 60HZ OR 8K 30HZ (USB-C) + 4K 30HZ OR 4K 144HZ (USB-C) + 4K 30HZ
Operating Temperature Range
32° to 77°F (0° to 45°C)
Storage Temperature Range
50° to 158°F (-10° to 70°C)
Cable Outer Diameter (OD)
4.3mm
Over Current Protection
Y
Max Supported Video Resolution
7680 x 4320 (8K) @ 30 Hz
Power Provided to Connected Device(s)
100W PD Charging (Max 85W to Host; 15W allocated to the dock. Max 85W: 5V/9V/15V@ 3A, 20V @ 4.25A)
Wire Gauge (AWG)
36/34/23
Data Ports Details
USB-A - USB 2.0
USB-A - USB 3.2 Gen 2 (10 Gbps)
USB-C - USB 3.2 Gen 2 (10 Gbps)
Thunderbolt Specification
Thunderbolt 4 (up to 40Gbps)
Video Input
USB C (FEMALE)
Video Output
HDMI (FEMALE)
USB C (FEMALE)
Video Ports
HDMI (FEMALE)
USB C (FEMALE)
USB Power Delivery (PD) Charging Specification
100W
3.0

Export product specification