Download document () of 20
We make what matters work*

U442-DOCK7D-2

USB-C Dock, Triple Display - 4K 60 Hz HDMI, 8K DisplayPort, HDR, HDCP 2.3, USB-A/USB-C 3.2 Gen 1/Gen 2, GbE, 100W PD Charging

  • Extends your Windows desktop across up to 3 monitors (2x HDMI + 1x DisplayPort)
  • Supports up to 85W power output for charging your laptop without a heavy power brick
  • USB-C and USB-A ports allow connection of hard drives and other USB peripherals
  • 3-year limited warranty (Worldwide)
  • Connects you to a wired Gigabit Ethernet network with Wi-Fi is weak or unavailable
  • Supports 8K @ 30 Hz DisplayPort and 4K @ 60 Hz HDMI video with HDR and HDCP 2.3

Universal connectivity for modern workflows
These docking stations unify power, data, video and networking into one streamlined solution, which helps you work faster, smarter and more efficiently. They transform your laptop or tablet into a fully connected workstation, delivering the ports, power and performance modern professionals need. They streamline connectivity, reduce clutter and make it easy to expand your network capabilities in any environment.

Benefits that power productivity
By standardizing on these docking stations, you gain:

  • Simplified connectivity with fewer adapters and cables.
  • Enhanced productivity through multi-display support and high-speed data transfer.
  • Reliable networking with built-in Gigabit Ethernet.
  • Future-ready flexibility with support for Thunderbolt 3, USB-C and USB 3.2 devices.

Applications across industries
These docking stations are designed for enterprise IT, education, healthcare, creative studios and remote workforces. In corporate offices, they simplify hot-desking by letting employees connect instantly with one cable. In education, they support hybrid classrooms by enabling laptops to connect to projectors, displays and networks. For those who work from home, they turn a laptop into a desktop-class workstation without sacrificing portability.

General specifications

Product Name
Eaton Tripp Lite series docking station
Catalog Number
U442-DOCK7D-2
Product Length/Depth
3.15 in
Product Height
0.87 in
Product Width
7.48 in
Product Weight
0.99 lb
Warranty
3 year limited
Compliances
FCC Class B
ICES-003
CE Marked
RoHS
UKCA
Certifications
CSA Std. C22.2
ICES
UL 62368-1
Global Catalog
U442-DOCK7D-2
Product Type
Docking station

Product specifications

Type
USB-C Docking Station
Audio Ports
3.5MM (FEMALE)
DISPLAYPORT (FEMALE)
HDMI (FEMALE)
Device Compatibility
Chromebook
Computer
Headphones
Laptop
Monitor/HDTV
Printer
Projector
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Audio Input
USB-C
Color
Black
Gray
Audio Output
3.5mm
DisplayPort
HDMI
USB Hub Ports
Yes
USB Power Delivery (PD) Charging Support
Yes
Cable Jacket Color
Black
Charging Ports / Amps
0.9A
1.5A
5A
Connector Color
Black
Connector Plating
Nickel
Connector type
USB/Thunderbolt/Lightning
Video
Audio
Storage
Product Features
3D Video Supported
Battery Charging (5V/1.5A Port)
Bus Powered
Extended Mode
Full Duplex Support
HDR Support
Mirror Mode
Remote Wakeup Support
Suspend Mode Support
Multi-Resolution Support
DisplayPort Alt Mode
DSC Support
Ethernet Support
USB Specification
USB 3.1 Gen 1 (up to 5 Gbps)
USB 3.1 Gen 2 (up to 10 Gbps)
USB 3.2 Gen 1 (up to 5 Gbps)
USB 3.2 Gen 2 (Up to 10 Gbps)
Cable Jacket Material
PVC
Connector Style
Straight
Network Speed
10 Mbps
100 Mbps (Fast Ethernet)
1000 Mbps
1 Gbps (Gigabit)
2.5 Gbps
Charging Port Type
USB A (FEMALE)
USB C (FEMALE)
Chroma Sub Sampling
4:2:0
4:2:2
4:4:4
Power Source Type
Bus
USB
HDCP Specification
1.4
SideA Connector1
USB C (FEMALE)
Compatible Devices
Chromebook
Laptop
Smartphone
Tablet
SideB Connector1
DISPLAYPORT (FEMALE)
HDMI (FEMALE)
SideA Connector2
DISPLAYPORT (FEMALE)
SideB Connector2
3.5MM (FEMALE)
Operating Temperature
32° to 113°F (0° to 45°C)
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Data Ports
USB-A - USB 3.2 Gen 1 (5 Gbps)
USB-A - USB 3.2 Gen 2 (10 Gbps)
USB-C - USB 3.2 Gen 2 (10 Gbps)
USB A (FEMALE)
USB C (FEMALE)
SideA Connector3
USB A (FEMALE)
SideB Connector3
MICRO SD (FEMALE)
SD (FEMALE)
HDMI (FEMALE)
Displayport Specification
1.4
Host Connector
USB C (FEMALE)
Charging AMPS per port
0.9 A
1.5 A
5 A
Technology
Cat5/5e
Cat6
DisplayPort
HDMI
Stereo Audio
Thunderbolt
USB
USB 3.x
Network Compatibility
10 Mbps
100 Mbps (Fast Ethernet)
1000 Mbps
Charging Ports
USB-A: 0.9A
USB-A: 5V 1.5A (7.5W)
USB-C: 5V 1.5A (7.5W)
USB-C: 85W Power Delivery (PD 3.0)
Data Transfer Rate
10 Gbps
5 Gbps
Video Ports Details
  • HDCP 1.4
  • DisplayPort 1.4
  • HDCP 2.3
Number of Charging Ports
5
Cable Length
Up to 4ft (up to 1M)
Number of Monitors Supported
3
Number of Ports
12
Number of USB Hub Ports
4
Total Number of Ports
11
Cable Outer Diameter (OD)
4.3mm
Data Ports Details
  • USB-A - USB 3.2 Gen 1 (5 Gbps)
  • USB-A - USB 3.2 Gen 2 (10 Gbps)
  • USB-C - USB 3.2 Gen 2 (10 Gbps)
LED Indicators
RJ45 Network Port: (x1) Orange = Network connection is established, (x1) Green = Flashes to indicate data is being transmitted
Connector group
USB-A
HDMI
3.5mm
SD
DisplayPort
Material
ABS + PC +TPE
Max Supported Color Depth
48-bit Deep color
Max Supported Video Resolution
DisplayPort: 7680 X 4320 @ 30HZ; HDMI: 4096 X 2160 @ 60HZ
Recommended Category Cable
Cat6/Cat6a
SD Card Specification
  • Micro SD
  • SD
Power Provided to Connected Device(s)
Supports 85W host charging with 15W dedicated to powering the dock
Total Charging Amps
5
Total Charging Watts
100 W
Connector
USB A (female)
HDMI (female)
3.5mm (female)
SD (female)
DisplayPort (female)
Supported Resolution
1280x720 (720p)
1920x1080 (1080p)
3840x2160 (4K)
7680 x 4320 (8K)
Network Ports
RJ45 (FEMALE)
Video Input
USB C (MALE)
Video Output
DISPLAYPORT (FEMALE)
HDMI (FEMALE)
Video Ports
DISPLAYPORT (FEMALE)
HDMI (FEMALE)
USB C (FEMALE)
USB Power Delivery (PD) Charging Specification
100W
20V/5A
3.0

Export product specification