Download document () of 20
We make what matters work*

U444-003-DP-BD

USB-C to DisplayPort Bi-Directional Active Adapter Cable (M/M), 4K 60 Hz, HDR, Locking DP Connector, 3 ft. (0.9 m), TAA

  • Locking DisplayPort connector prevents cable from coming loose accidentally
  • Reversible USB-C plug connects in either direction for immediate no-fuss use
  • Delivers Ultra HD picture quality at resolutions up to 3840 x 2160 (4K x 2K) @ 60 Hz
  • Bi-directional cable allows male ends to connect to either source or display
  • Converts audio/video signals from sources supporting USB DisplayPort Alt Mode
  • 3-year limited warranty (Worldwide)

Reliable Connectivity for Every Application
Eaton’s Tripp Lite series of audio/video cables deliver uncompromising performance across a wide range of professional and personal environments. Whether you’re connecting HDMI, DisplayPort, VGA, DVI, USB-C or audio interfaces, these cables ensure seamless transmission of high-definition video and crystal-clear audio. From conference rooms and classrooms to home theaters and data centers, they provide the backbone for reliable communication between your devices.

Versatility Across Networks and Devices
From short patch cables for desktop setups to extended runs for large-scale installations, the Eaton Tripp Lite series covers nearly every length and configuration. Whether connecting monitors and video walls in conference rooms or powering classroom AV setups or delivering 4K signals to your home theater for gaming and late-night movies, we have the cabling you need.

Built for Performance and Compatibility
Designed to support today’s most demanding standards, including 4K, 8K and high-speed data transfer, these cables are tested to minimize interference, reduce latency and maintain sharp, vibrant visuals. Gold-plated connectors, shielding against EMI/RFI and durable jacket materials ensure that every connection is stable and long-lasting, even in high-use environments.

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
U444-003-DP-BD
UPC
037332250704
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.1 lb
Warranty
3 year limited
Compliances
CE Marked
REACH
RoHS
FCC Compliant
TAA Compliant
Certifications
cUL Listed
UL Listed
Global Catalog
U444-003-DP-BD
Product Type
Cable

Product specifications

Type
Active Cable
Relative Humidity
0-90% non-condensing
Color
Black
Cable Jacket Rating
VW-1
Material
PVC, ABS
Cable Jacket Color
Black
Connector Plating
Gold
Connector type
Video
USB/Thunderbolt/Lightning
Product Features
Bus Powered
EDID Compatible
HDR Support
Package contents
U444-003-DP-BD USB-C to DisplayPort Bi-Directional Adapter Cable, M/M, 3 ft.
USB Type-C Female to Male Adapter
Contact Plating
Gold
Chroma Sub Sampling
4:4:4
HDCP Specification
2.2
SideA Connector1
USB C (MALE)
SideB Connector1
DISPLAYPORT (MALE)
SideB Connector3
DISPLAYPORT (MALE)
Displayport Specification
1.2
Technology
DisplayPort
Connector group
USB-C
DisplayPort
Connector
DisplayPort (male)
USB C (male)
Cable Length
3 Foot
Cable Outer Diameter (OD)
4.5mm
Max Supported Video Resolution
3840 x 2160 (4K) @ 60Hz
Operating Temperature Range
14° to 104°F (-10° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Cable Type
Active
Cable Length Range
Up to 4ft (up to 1M)
TAA Compliance
Yes

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.