Download document () of 20
We make what matters work*

U444-003-DP8SE

USB-C to DisplayPort 1.4 Active Adapter Cable (M/M), UHD 8K/30 Hz or 4K/144 Hz, Black/Silver, 3 ft. (0.9 m)

  • Ideal for future-proofing your current AV application in anticipation of an 8K upgrade
  • Supports UHD resolutions up to 8K @ 30 Hz for enhanced video without latency
  • Reversible USB-C plug connects in either direction for immediate no-fuss use
  • Converts audio/video signals from sources supporting USB DisplayPort Alt Mode
  • Uni-directional plug-and-play cable directs signals only from USB-C to DisplayPort
  • 3-year limited warranty (Worldwide)

Reliable Connectivity for Every Application
Eaton’s Tripp Lite series of audio/video cables deliver uncompromising performance across a wide range of professional and personal environments. Whether you’re connecting HDMI, DisplayPort, VGA, DVI, USB-C or audio interfaces, these cables ensure seamless transmission of high-definition video and crystal-clear audio. From conference rooms and classrooms to home theaters and data centers, they provide the backbone for reliable communication between your devices.

Versatility Across Networks and Devices
From short patch cables for desktop setups to extended runs for large-scale installations, the Eaton Tripp Lite series covers nearly every length and configuration. Whether connecting monitors and video walls in conference rooms or powering classroom AV setups or delivering 4K signals to your home theater for gaming and late-night movies, we have the cabling you need.

Built for Performance and Compatibility
Designed to support today’s most demanding standards, including 4K, 8K and high-speed data transfer, these cables are tested to minimize interference, reduce latency and maintain sharp, vibrant visuals. Gold-plated connectors, shielding against EMI/RFI and durable jacket materials ensure that every connection is stable and long-lasting, even in high-use environments.

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
U444-003-DP8SE
UPC
037332255594
Product Length/Depth
9 in
Product Height
0.25 in
Product Width
7 in
Product Weight
0.12 lb
Warranty
3 year limited
Compliances
WEEE Directive
RoHS
FCC Compliant
CE Marked
REACH
UKCA
Certifications
cUL Listed
UL Listed
Global Catalog
U444-003-DP8SE
Product Type
Cable

Product specifications

Type
Active Cable
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Color
Black
Gray
Material
TPE
Cable Jacket Color
Black
Connector Plating
Nickel
Connector type
USB/Thunderbolt/Lightning
Video
Product Features
HDR Support
3D Video Supported
DSC Support
USB Specification
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps)
Cable Jacket Material
TPE
Color Depth
48-bit Deep color
Package contents
U444-003-DP8SE USB-C to DisplayPort Adapter Cable, M/M, Black/Silver, 3 ft. (0.9 m)
Contact Plating
Gold
Packaging Type
Polybag
HDCP Specification
2.2
SideA Connector1
USB C (MALE)
SideB Connector1
DISPLAYPORT (MALE)
SideB Connector3
DISPLAYPORT (MALE)
Displayport Specification
1.2
Technology
DisplayPort
Connector group
DisplayPort
USB-C
Connector
USB C (male)
DisplayPort (male)
Supported Resolution
3840 x 4320 (4K)
7680 x 2160 (8K)
1280x720 (720p)
1920x1080 (1080p)
3840x2160 (4K)
5120 x 2880 (5K)
7680 x 4320 (8K)
Cable Length
3 Foot
Cable Outer Diameter (OD)
4.2mm
Max Supported Video Resolution
7860 x 4320 (8K) @ 30Hz
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Cable Type
Active
Max Resolution
8K/30
Cable Length Range
Up to 4ft (up to 1M)

Export product specification