Download document () of 20
We make what matters work*

U444-003-H4K6WE

USB-C to HDMI Adapter Cable (M/M), 4K 60 Hz, 4:4:4, Thunderbolt 3 Compatible, White, 3 ft. (0.9 m)

Universal Compatibility Across Formats
Eaton’s Tripp Lite series audio/video adapters ensure seamless connectivity, high‑quality signal transmission and future‑ready performance for IT, business, education and entertainment environments. There is an adapter for virtually every video standard in use today, including HDMI, DisplayPort, USB-C and Thunderbolt. Whether you’re adapting a modern USB‑C laptop to a legacy VGA projector or driving an 8K DisplayPort monitor from a Thunderbolt dock, this line of audio/video adapters ensure compatibility without compromise.

Keep Your Network Connected, Clear and Ready for Upgrading
In addition to connecting laptops, desktops, tablets and media players to monitors, projectors and televisions, these audio/video adapters provide:

  • Seamless cross‑platform compatibility between old and new devices.
  • High‑resolution support for 1080p, 4K and 8K displays.
  • Plug‑and‑play simplicity with no drivers required.
  • Durable, professional‑grade construction for long‑term reliability.
  • Future‑proof flexibility to adapt to evolving AV standards.

Simplified Connectivity and Flexibility
The adapters are plug‑and‑play, requiring no drivers or software. Compact and lightweight, they’re perfect for travel, hot‑desking and hybrid work environments. This flexibility allows you to standardize on a single family of adapters that cover every scenario, reducing complexity and costs.

General specifications

Product Name
Eaton Tripp Lite series video adapter
Catalog Number
U444-003-H4K6WE
UPC
037332238245
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.09 lb
Compliances
CE Marked
REACH
FCC Compliant
RoHS
UKCA
Global Catalog
U444-003-H4K6WE
Product Type
Video adapter

Product specifications

Type
Passive Cable
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Color
White
Cable Jacket Rating
VW-1
Material
PVC, ABS
Cable Jacket Color
White
Connector Plating
Nickel
Connector type
USB/Thunderbolt/Lightning
Video
Product Features
Bus Powered
USB Specification
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps)
Cable Jacket Material
PVC
Color Depth
36-bit Deep color
36-bit Deep Color
Package contents
U444-003-H4K6WE USB-C to HDMI Adapter, M/M, White, 3 ft.
Product Highlights
Dual male plugs connect directly to devices—no other adapter or cable is needed
3-year limited warranty (Worldwide)
Converts audio/video signals from sources supporting USB DisplayPort Alt Mode
Reversible USB-C plug connects in either direction for immediate no-fuss use
Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) for crystal-clear video
Unidirectional cable will only work from a USB-C port to HDMI port
Contact Plating
Gold
Packaging Type
Polybag
HDCP Specification
1.4
SideA Connector1
USB C (MALE)
SideB Connector1
HDMI (MALE)
SideB Connector3
HDMI (MALE)
Technology
HDMI
Connector group
USB-C
HDMI
Connector
USB C (male)
HDMI (male)
Cable Length
3 Foot
BTUs
2.1 BTU/Hr
Max Supported Video Resolution
HDMI: 3840 x 2160, Including 4096 x 2160, (4K x 2K) @ 60Hz
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Power Consumption
0.6 W
Cable Length Range
Up to 4ft (up to 1M)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.