Download document () of 20
We make what matters work*

U444-003-HDR4BE

USB-C to HDMI Active Adapter Cable (M/M), 4K 60 Hz, HDR, HDCP 2.2, DP 1.4 Alt Mode, Black, 3 ft. (0.9 m)

Universal Compatibility Across Formats
Eaton’s Tripp Lite series audio/video adapters ensure seamless connectivity, high‑quality signal transmission and future‑ready performance for IT, business, education and entertainment environments. There is an adapter for virtually every video standard in use today, including HDMI, DisplayPort, USB-C and Thunderbolt. Whether you’re adapting a modern USB‑C laptop to a legacy VGA projector or driving an 8K DisplayPort monitor from a Thunderbolt dock, this line of audio/video adapters ensure compatibility without compromise.

Keep Your Network Connected, Clear and Ready for Upgrading
In addition to connecting laptops, desktops, tablets and media players to monitors, projectors and televisions, these audio/video adapters provide:

  • Seamless cross‑platform compatibility between old and new devices.
  • High‑resolution support for 1080p, 4K and 8K displays.
  • Plug‑and‑play simplicity with no drivers required.
  • Durable, professional‑grade construction for long‑term reliability.
  • Future‑proof flexibility to adapt to evolving AV standards.

Simplified Connectivity and Flexibility
The adapters are plug‑and‑play, requiring no drivers or software. Compact and lightweight, they’re perfect for travel, hot‑desking and hybrid work environments. This flexibility allows you to standardize on a single family of adapters that cover every scenario, reducing complexity and costs.

General specifications

Product Name
Eaton Tripp Lite series video adapter
Catalog Number
U444-003-HDR4BE
UPC
037332253842
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.0782 lb
Compliances
FCC Compliant
REACH
CE Marked
WEEE Directive
RoHS
Certifications
cUL Listed
UL Listed
Global Catalog
U444-003-HDR4BE
Product Type
Video adapter

Product specifications

Type
Active Cable
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Color
Black
Material
TPE
Cable Jacket Color
Black
Connector Plating
Nickel
Connector type
Video
USB/Thunderbolt/Lightning
Product Features
HDR Support
USB Specification
USB 3.1 Gen 1 (up to 5 Gbps)
USB 3.0 (up to 5 Gbps)
Cable Jacket Material
TPE
Color Depth
36-bit Deep color
36-bit Deep Color
Package contents
U444-003-HDR4BE USB-C to HDMI Adapter Cable, M/M, Black, 3 ft.
Product Highlights
Supports UHD resolutions up to true 4K @ 60 Hz (4:4:4) for crystal-clear video
Reversible USB-C plug connects in either direction for immediate no-fuss use
Supports High Dynamic Range (HDR) for richer contrast and expanded color accuracy
Converts audio/video signals from sources supporting USB DisplayPort Alt Mode
Uni-directional 3 ft. cable directs A/V signals only from USB-C to HDMI
Contact Plating
Gold
Packaging Type
Polybag
Chroma Sub Sampling
4:2:2
4:4:4
HDCP Specification
2.2
SideA Connector1
HDMI (MALE)
SideB Connector1
USB C (MALE)
SideB Connector3
USB C (MALE)
Technology
HDMI
Connector group
HDMI
USB-C
Connector
HDMI (male)
USB C (male)
Cable Length
3 Foot
Cable Outer Diameter (OD)
4.2mm
Max Supported Video Resolution
4096 x 2160 (4K) @ 60Hz
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Cable Length Range
Up to 4ft (up to 1M)

Export product specification