Download document () of 20
We make what matters work*

U444-003-V

USB-C to VGA Active Adapter Cable (M/M), Black, 3 ft. (0.9 m)

Universal Compatibility Across Formats
Eaton’s Tripp Lite series audio/video adapters ensure seamless connectivity, high‑quality signal transmission and future‑ready performance for IT, business, education and entertainment environments. There is an adapter for virtually every video standard in use today, including HDMI, DisplayPort, USB-C and Thunderbolt. Whether you’re adapting a modern USB‑C laptop to a legacy VGA projector or driving an 8K DisplayPort monitor from a Thunderbolt dock, this line of audio/video adapters ensure compatibility without compromise.

Keep Your Network Connected, Clear and Ready for Upgrading
In addition to connecting laptops, desktops, tablets and media players to monitors, projectors and televisions, these audio/video adapters provide:

  • Seamless cross‑platform compatibility between old and new devices.
  • High‑resolution support for 1080p, 4K and 8K displays.
  • Plug‑and‑play simplicity with no drivers required.
  • Durable, professional‑grade construction for long‑term reliability.
  • Future‑proof flexibility to adapt to evolving AV standards.

Simplified Connectivity and Flexibility
The adapters are plug‑and‑play, requiring no drivers or software. Compact and lightweight, they’re perfect for travel, hot‑desking and hybrid work environments. This flexibility allows you to standardize on a single family of adapters that cover every scenario, reducing complexity and costs.

General specifications

Product Name
Eaton Tripp Lite series video adapter
Catalog Number
U444-003-V
UPC
037332202482
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.16 lb
Compliances
CE Marked
FCC Compliant
RoHS
REACH
Certifications
UL Listed
Global Catalog
U444-003-V
Product Type
Video adapter

Product specifications

Type
Passive Cable
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Color
Black
Cable Jacket Rating
VW-1
Material
PVC, ABS
Cable Jacket Color
Black
Connector Plating
Gold
Connector type
USB/Thunderbolt/Lightning
Video
Product Features
Bus Powered
USB Specification
USB 3.1 Gen 1 (up to 5 Gbps)
USB 3.0 (up to 5 Gbps)
Cable Jacket Material
PVC
Package contents
U444-003-V USB 3.1 Gen 1 USB-C to VGA Adapter Cable (M/M), 3 ft.
Product Highlights
Supports HD video resolutions up to 1920 x 1200 (1080p) @ 60 Hz
3-year limited warranty (Worldwide)
Supports USB 3.1 Gen 1 data transfer rates up to 5 Gbps
Supports USB DisplayPort Alternate Mode for transmitting video
Reversible USB-C plug connects in either direction
Plug-and-play operation with no software or drivers required
Packaging Type
Polybag
SideA Connector1
USB C (MALE)
SideB Connector1
HD15 (MALE)
SideB Connector3
HD15 (MALE)
Technology
VGA / SVGA
VGA/SVGA
Connector group
VGA
USB-C
Connector
USB C (male)
HD15 (male)
Cable Length
3 Foot
BTUs
2.1 BTU/Hr
Max Supported Video Resolution
1920 x 1200 (1080p)
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Cable Type
Passive
Power Consumption
0.6 W
Max Resolution
1080p
Cable Length Range
Up to 4ft (up to 1M)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.