Download document () of 20
We make what matters work*

U444-006-HDR2BE

USB-C to HDMI Active Adapter Cable (M/M), 4K 60 Hz, HDR, HDCP 2.2, DP 1.2 Alt Mode, Black, 6 ft. (1.8 m)

  • Reversible USB-C plug connects in either direction for immediate no-fuss use
  • Supports High Dynamic Range (HDR) for richer contrast and expanded color accuracy
  • Supports UHD resolutions up to true 4K @ 60 Hz (4:4:4) for crystal-clear video
  • 3-year limited warranty (Worldwide)
  • Converts audio/video signals from sources supporting USB DisplayPort Alt Mode
  • Uni-directional 6 ft. cable directs A/V signals only from USB-C to HDMI

Reliable Connectivity for Every Application
Eaton’s Tripp Lite series of audio/video cables deliver uncompromising performance across a wide range of professional and personal environments. Whether you’re connecting HDMI, DisplayPort, VGA, DVI, USB-C or audio interfaces, these cables ensure seamless transmission of high-definition video and crystal-clear audio. From conference rooms and classrooms to home theaters and data centers, they provide the backbone for reliable communication between your devices.

Versatility Across Networks and Devices
From short patch cables for desktop setups to extended runs for large-scale installations, the Eaton Tripp Lite series covers nearly every length and configuration. Whether connecting monitors and video walls in conference rooms or powering classroom AV setups or delivering 4K signals to your home theater for gaming and late-night movies, we have the cabling you need.

Built for Performance and Compatibility
Designed to support today’s most demanding standards, including 4K, 8K and high-speed data transfer, these cables are tested to minimize interference, reduce latency and maintain sharp, vibrant visuals. Gold-plated connectors, shielding against EMI/RFI and durable jacket materials ensure that every connection is stable and long-lasting, even in high-use environments.

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
U444-006-HDR2BE
UPC
037332253811
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.144 lb
Warranty
3 year limited
Compliances
RoHS
CE Marked
WEEE Directive
FCC Compliant
REACH
Certifications
UL Listed
cUL Listed
Global Catalog
U444-006-HDR2BE
Product Type
Cable

Product specifications

Type
Active Cable
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Color
Black
Material
TPE
Cable Jacket Color
Black
Connector Plating
Nickel
Connector type
Video
USB/Thunderbolt/Lightning
Product Features
HDR Support
USB Specification
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps)
Cable Jacket Material
TPE
Color Depth
36-bit Deep color
36-bit Deep Color
Package contents
U444-006-HDR2BE USB-C to HDMI Adapter Cable, M/M, Black, 6 ft.
Contact Plating
Gold
Packaging Type
Polybag
HDCP Specification
2.2
SideA Connector1
USB C (MALE)
SideB Connector1
HDMI (FEMALE)
SideB Connector3
HDMI (FEMALE)
Technology
HDMI
Connector group
HDMI
USB-C
Connector
USB C (male)
HDMI (female)
Cable Length
6 Foot
Cable Outer Diameter (OD)
4.2mm
Max Supported Video Resolution
4096 x 2160 (4K) @ 60Hz
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Cable Length Range
5 - 8ft (1 - 2M)

Export product specification