Download document () of 20
We make what matters work*

U444-006-MDP

USB-C to Mini DisplayPort Active Adapter Cable (M/M), 4K 60 Hz, Black, 6 ft. (1.8 m)

Universal Compatibility Across Formats
Eaton’s Tripp Lite series audio/video adapters ensure seamless connectivity, high‑quality signal transmission and future‑ready performance for IT, business, education and entertainment environments. There is an adapter for virtually every video standard in use today, including HDMI, DisplayPort, USB-C and Thunderbolt. Whether you’re adapting a modern USB‑C laptop to a legacy VGA projector or driving an 8K DisplayPort monitor from a Thunderbolt dock, this line of audio/video adapters ensure compatibility without compromise.

Keep Your Network Connected, Clear and Ready for Upgrading
In addition to connecting laptops, desktops, tablets and media players to monitors, projectors and televisions, these audio/video adapters provide:

  • Seamless cross‑platform compatibility between old and new devices.
  • High‑resolution support for 1080p, 4K and 8K displays.
  • Plug‑and‑play simplicity with no drivers required.
  • Durable, professional‑grade construction for long‑term reliability.
  • Future‑proof flexibility to adapt to evolving AV standards.

Simplified Connectivity and Flexibility
The adapters are plug‑and‑play, requiring no drivers or software. Compact and lightweight, they’re perfect for travel, hot‑desking and hybrid work environments. This flexibility allows you to standardize on a single family of adapters that cover every scenario, reducing complexity and costs.

General specifications

Product Name
Eaton Tripp Lite series video adapter
Catalog Number
U444-006-MDP
UPC
037332193841
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.18 lb
Warranty
3 year limited
Compliances
FCC Compliant
REACH
RoHS
CE Marked
Global Catalog
U444-006-MDP
Product Type
Video adapter

Product specifications

Type
Active Cable
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Color
Black
Cable Jacket Rating
VW-1
Material
PVC, ABS
Cable Jacket Color
Black
Connector Plating
Gold
Connector type
USB/Thunderbolt/Lightning
Video
Product Features
HDR Support
Bus Powered
USB Specification
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps)
Package contents
U444-006-MDP USB 3.1 Gen 1 USB-C to Mini DisplayPort 4K Adapter Cable (M/M), 6 ft.
Product Highlights
3-year limited warranty (Worldwide)
Supports USB 3.1 Gen 1 data transfer rates up to 5 Gbps
Plug-and-play operation with no software or drivers required
Reversible USB-C plug connects in either direction
Supports UHD video resolutions up to 4K @ 60 Hz
Supports USB DisplayPort Alternate Mode for transmitting audio/video
Packaging Type
Polybag
HDCP Specification
1.3
SideA Connector1
USB C (MALE)
SideB Connector1
MINI DISPLAYPORT (MALE)
SideB Connector3
MINI DISPLAYPORT (MALE)
Displayport Specification
1.2
Technology
DisplayPort
Connector group
DisplayPort
USB-C
Connector
Mini DisplayPort (male)
USB C (male)
Cable Length
6 Foot
BTUs
2.1 BTU/Hr
Max Supported Video Resolution
3840 x 2160 (4K) @ 60Hz
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Cable Type
Active
Power Consumption
0.6 W
Cable Length Range
5 - 8ft (1 - 2M)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.