Download document () of 20
We make what matters work*

U444-06N-HDR-B

USB-C to HDMI Active Adapter Cable (M/F), 4K 60 Hz, HDR, 4:4:4, DP 1.2 Alt Mode, HDCP 2.2, Black, 6 in. (15.2 cm)

Universal Compatibility Across Formats
Eaton’s Tripp Lite series audio/video adapters ensure seamless connectivity, high‑quality signal transmission and future‑ready performance for IT, business, education and entertainment environments. There is an adapter for virtually every video standard in use today, including HDMI, DisplayPort, USB-C and Thunderbolt. Whether you’re adapting a modern USB‑C laptop to a legacy VGA projector or driving an 8K DisplayPort monitor from a Thunderbolt dock, this line of audio/video adapters ensure compatibility without compromise.

Keep Your Network Connected, Clear and Ready for Upgrading
In addition to connecting laptops, desktops, tablets and media players to monitors, projectors and televisions, these audio/video adapters provide:

  • Seamless cross‑platform compatibility between old and new devices.
  • High‑resolution support for 1080p, 4K and 8K displays.
  • Plug‑and‑play simplicity with no drivers required.
  • Durable, professional‑grade construction for long‑term reliability.
  • Future‑proof flexibility to adapt to evolving AV standards.

Simplified Connectivity and Flexibility
The adapters are plug‑and‑play, requiring no drivers or software. Compact and lightweight, they’re perfect for travel, hot‑desking and hybrid work environments. This flexibility allows you to standardize on a single family of adapters that cover every scenario, reducing complexity and costs.

General specifications

Product Name
Eaton Tripp Lite series video adapter
Catalog Number
U444-06N-HDR-B
UPC
037332253798
Product Length/Depth
1.73 in
Product Height
0.45 in
Product Width
0.89 in
Product Weight
0.066 lb
Warranty
3 year limited
Compliances
REACH
RoHS
CE Marked
FCC Compliant
WEEE Directive
Global Catalog
U444-06N-HDR-B
Product Type
Video adapter

Product specifications

Type
Active Cable
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Color
Black
Material
PVC, ABS
Cable Jacket Color
Black
Connector Plating
Nickel
Connector type
Video
USB/Thunderbolt/Lightning
Product Features
DisplayPort Alt Mode
EDID Support
Multi-Resolution Support
3D Video Supported
HDR Support
USB Specification
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps)
Cable Jacket Material
TPE
Color Depth
24-bit True color
24-bit True Color
Package contents
U444-06N-HDR-B USB-C to HDMI Adapter Cable, M/F, Black, 6 in.
Instruction sheet
Product Highlights
Plug-and-play operation with no software required for easy, immediate installation
3-year limited warranty (Worldwide)
Carries High Dynamic Range (HDR) signals for rich contrast and expanded color accuracy
Complies with HDCP 2.2 standards to display up-to-date 4K video content
Converts audio/video signals from sources supporting USB DisplayPort 1.2 Alt Mode
Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) for crystal-clear video
Contact Plating
Gold
Packaging Type
Box
Chroma Sub Sampling
4:4:4
HDCP Specification
2.2
SideA Connector1
USB C (MALE)
SideB Connector1
HDMI (FEMALE)
SideB Connector3
HDMI (FEMALE)
Host Connector
USB C (MALE)
Technology
HDMI
Video Ports Details
  • HDMI 2.0
  • HDCP 2.2
  • DisplayPort 1.2
Connector group
USB-C
HDMI
Connector
HDMI (female)
USB C (male)
Supported Resolution
1280x720 (720p)
1920x1080 (1080p)
2560 x 1600
1920 x 1200
3840x2160 (4K)
Number of Monitors Supported
1
Cable Outer Diameter (OD)
4.2mm
Max Supported Video Resolution
4096 x 2160 (4K) @ 60Hz
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Video Input
USB C (MALE)
Video Output
HDMI (FEMALE)
Video Ports
HDMI (FEMALE)
Number of Ports
1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.