Download document () of 20
We make what matters work*

U444-06N-V-C

USB-C to VGA Adapter with PD Charging, White

  • Supports HD video resolutions up to 1920 x 1200 (1080p) @ 60 Hz
  • Reversible USB-C plug connects in either direction
  • USB-C PD charging port supports power input up to 20V 3A (60W)
  • Supports USB DisplayPort Alternate Mode for transmitting video
  • Plug-and-play operation with no software or drivers required

One Connection, Endless Possibilities
Our multiport adapters combine video, data, power and networking into one streamlined solution so you can work smarter, faster and more efficiently, no matter where your network takes you. They are ideal for enterprise IT, education, healthcare, creative studios and remote workforces. In classrooms, they simplify projector and display connections. In offices, they enable seamless hot‑desking and hybrid work. For creative professionals, they provide the bandwidth and resolution needed for video editing, CAD and design applications.

Reliable Networking and Peripheral Expansion
These adapters turn your laptop or tablet’s USB-C or Thunderbolt port into a busy and productive hub. You can connect multiple peripherals, external displays and networks, resulting in less cable clutter and a cleaner, more efficient workspace.

General specifications

Product Name
Eaton Tripp Lite series multi-port adapter
Catalog Number
U444-06N-V-C
UPC
037332193704
Product Length/Depth
1.575 in
Product Height
0.551 in
Product Width
2.323 in
Product Weight
0.07 lb
Compliances
FCC Compliant
RoHS
CE Marked
REACH
Certifications
EN 55032
EN 55024
Global Catalog
U444-06N-V-C
Product Type
Multi-port adapter

Product specifications

Charging Ports Details
(x1) USB-C Port provides PD 2.0 charging up to 20V/3A (60W) to the host device
Number of Charging Ports
1
Total Charging Watts
60
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Color
White
Cable Jacket Rating
VW-1
Material
PVC, ABS
USB Power Delivery (PD) Charging Support
Yes
Cable Jacket Color
White
Charging Ports / Amps
3A
Connector Plating
Nickel
Product Features
Multi-Resolution Support
Suspend Mode Support
Bus Powered
Extended Mode
Mirror Mode
Remote Wakeup Support
DisplayPort Alt Mode
USB Specification
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps)
USB 3.2 Gen 1 (up to 5 Gbps)
Cable Jacket Material
PVC
Package contents
Owner's manual
U444-06N-V-C USB 3.2 Gen 1 USB-C to VGA Adapter
Charging Port Type
USB C (FEMALE)
Packaging Type
Box
Plug Color
Blue
White
SideA Connector1
USB C (MALE)
SideB Connector1
HD15 (FEMALE)
SideB Connector2
USB C (FEMALE)
SideB Connector3
HD15 (FEMALE)
Displayport Specification
1.2
Host Connector
USB C (MALE)
Charging AMPS per port
3 A
Technology
VGA / SVGA
Charging Ports
USB-C: 60W (20V 3A) Power Delivery (PD 2.0)
Supported Resolution
1280x720 (720p)
1920x1080 (1080p)
Number of Ports
2
Number of USB Hub Ports
0
Power Consumption
1 W
Number of Monitors Supported
1
Storage Temperature Range
14° to 158°F (-10° to 70°C)
BTUs
2.1 BTU/Hr
Max Supported Video Resolution
VGA: 1920 x 1200 (1080p) @ 60Hz
Video Input
USB C (MALE)
Video Output
HD15 (FEMALE)
Video Ports
HD15 (FEMALE)
USB Power Delivery (PD) Charging Specification
2

Export product specification