Download document () of 20
We make what matters work*

U444F3-10M-H4K6

High-Speed USB-C to HDMI Fiber Active Optical Cable (AOC) - UHD 4K 60 Hz, HDR, CL3 Rated, Black, 10 m

  • 3-year limited warranty (Worldwide)
  • Supports High Dynamic Range (HDR) for richer contrast and expanded color accuracy
  • 10 m (33 ft.) length allows flexibility in placing source and display devices where needed
  • CL3-rated PVC cable jacket meets required standards for commercial in-wall installation
  • Supports razor-sharp 4K @ 60 Hz (4:2:2) video resolutions as specified in HDMI 2.0
  • Draws power from connected device to transmit 4K signal over long distances

Reliable Connectivity for Every Application
Eaton’s Tripp Lite series of audio/video cables deliver uncompromising performance across a wide range of professional and personal environments. Whether you’re connecting HDMI, DisplayPort, VGA, DVI, USB-C or audio interfaces, these cables ensure seamless transmission of high-definition video and crystal-clear audio. From conference rooms and classrooms to home theaters and data centers, they provide the backbone for reliable communication between your devices.

Versatility Across Networks and Devices
From short patch cables for desktop setups to extended runs for large-scale installations, the Eaton Tripp Lite series covers nearly every length and configuration. Whether connecting monitors and video walls in conference rooms or powering classroom AV setups or delivering 4K signals to your home theater for gaming and late-night movies, we have the cabling you need.

Built for Performance and Compatibility
Designed to support today’s most demanding standards, including 4K, 8K and high-speed data transfer, these cables are tested to minimize interference, reduce latency and maintain sharp, vibrant visuals. Gold-plated connectors, shielding against EMI/RFI and durable jacket materials ensure that every connection is stable and long-lasting, even in high-use environments.

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
U444F3-10M-H4K6
UPC
037332259844
Product Length/Depth
7.48 in
Product Height
1.58 in
Product Width
7.87 in
Product Weight
0.78 lb
Warranty
3 year limited
Compliances
RoHS
CE Marked
FCC Compliant
REACH
Global Catalog
U444F3-10M-H4K6
Product Type
Cable

Product specifications

Type
Active Cable
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Color
Black
Cable Jacket Rating
CL3
Material
PVC, Zinc Alloy
Cable Jacket Color
Black
Connector Plating
Gold
Connector type
USB/Thunderbolt/Lightning
Video
Product Features
Bus Powered
HDR Support
USB Specification
USB 3.2 Gen 1 (up to 5 Gbps)
Cable Jacket Material
PVC
Color Depth
36-bit Deep color
36-bit Deep Color
Package contents
U444F3-10M-H4K6 High-Speed USB-C to HDMI Fiber Active Optical Cable, M/M, Black, 10 m (33 ft.)
Contact Plating
Gold
Packaging Type
Box
Chroma Sub Sampling
4:2:2
4:2:0
HDCP Specification
1.4
SideA Connector1
USB C (MALE)
SideB Connector1
HDMI (MALE)
SideB Connector3
HDMI (MALE)
Technology
USB 3.x
HDMI
Connector group
HDMI
USB-C
Connector
USB C (male)
HDMI (male)
Cable Length
32.8 Foot
Cable Outer Diameter (OD)
5.8mm
Max Supported Video Resolution
3840 x 2160 (4K) @ 60Hz
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Cable Length Range
20 - 50ft (6 - 15M)

Export product specification